View all
OsiSense XS & XT

XS1N05NA311S
XS1N05NA311S
inductive sensor XS1 M5 - L41mm - stainless - Sn0.8mm - 5..24VDC - M8
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Characteristics
Main range of product OsiSense XSseries name General purposesensor type Inductive proximity sensordevice application -sensor name XS1sensor design Cylindrical M5size 41 mmbody type Fixeddetector flush mounting acceptance Flush mountablematerial Stainless steeltype of output signal Discretewiring technique 3-wire[Sn] nominal sensing distance 0.03 in (0.8 mm)discrete output function 1 NOoutput circuit type DCdiscrete output type NPNelectrical connection Male connector M8, 3 pins[Us] rated supply voltage 5...24 V DCswitching capacity in mA <= 100 mA overload and short-circuit protectionIP degree of protection IP67 IEC 60529Complementary thread type M5 x 0.5detection face Frontalfront material PPSenclosure material Stainless steel 303operating zone 0.00…0.02 in (0…0.6 mm)status LED Output state 1 LED yellow)supply voltage limits 5…30 V DCswitching frequency <= 5000 Hzmaximum voltage drop <2 V closed)current consumption <= 10 mA no-loadmaximum delay first up 5 msmaximum delay response 1 msmaximum delay recovery 1 msmarking CEthreaded length 0.94 in (24 mm)height 0.39 in (10 mm)length 1.65 in (42 mm)net weight 0.03 lb(US) (0.015 kg)Environment product certifications CSAULambient air temperature for operation -13…158 °F (-25…70 °C)ambient air temperature for storage -40…185 °F (-40…85 °C)vibration resistance 25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6shock resistance 50 gn 11 ms IEC 60068-2-27Ordering and shipping details Category 22486-SENSORS, PROXIMITYDiscount Schedule DS2GTIN 00785901873914Package weight(Lbs) 0.05 lb(US) (0.024 kg)Returnability NoCountry of origin FROffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information Environmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- English3
CADFormatSizeAdd to My DocumentsCAD file (on TraceParts) for XS1N05NA311S: inductive sensor XS1 M5 - L41mm - stainless - Sn0.8mm - 5..24VDC - M8 (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.CAD file (on TraceParts) for XS1N05NA311S: inductive sensor XS1 M5 - L41mm - stainless - Sn0.8mm - 5..24VDC - M8 (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.EU RoHS DeclarationFormatSizeAdd to My DocumentsXS1N05NA311S : inductive sensor XS1 M5 - L41mm - stainless - Sn0.8mm - 5..24VDC - M8Descriptioninductive sensor XS1 M5 - L41mm - stainless - Sn0.8mm - 5..24VDC - M8Size pdfSize 195.3 KBDate 12/13/19Descriptioninductive sensor XS1 M5 - L41mm - stainless - Sn0.8mm - 5..24VDC - M8REACh DeclarationFormatSizeAdd to My DocumentsXS1N05NA311S : inductive sensor XS1 M5 - L41mm - stainless - Sn0.8mm - 5..24VDC - M8Descriptioninductive sensor XS1 M5 - L41mm - stainless - Sn0.8mm - 5..24VDC - M8Size pdfSize 195.3 KBDate 12/13/19Descriptioninductive sensor XS1 M5 - L41mm - stainless - Sn0.8mm - 5..24VDC - M8 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
Dimensions(1)LED -
Mounting and Clearance
Minimum Mounting Distances in mmSide by side
e (1) ≥2 mm/0.79 in.Face to face
e (2) ≥12 mm/0.47 in.Facing a metal object
e (3) ≥3 mm/0.12 in.Mounted in a metal support
d ≥5 mm/0.17 in.h ≥0 mm/0 in.Tightening torque : 2.2 N.m. (values obtained with washers mounted)
-
Connections and Schema
Wiring SchemesM8 Connector
NPN
-
Performance Curves
Performance CurvesStandard Steel Target (mm) : 5x5x1Pick-up pointsDrop-out points (object approaching from the side)(y)Sensing distance in mm