USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS1N30NA340 Picture
Discontinued

XS1N30NA340

Schneider Eletric XS1N30NA340 Picture
Discontinued
XS1N30NA340

inductive sensor XS1 - 12...24VDC - cable

Show more characteristics
  • Price*
    89.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XS1N30NA340 is replaced by:
Product
Qty
XS530B1NAL2
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    range of product
    OsiSense XS
    OsiSense XT
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS1
    body type
    Fixed
    type of output signal
    Discrete
    wiring technique
    4-wire
    output circuit type
    DC
    electrical connection
    Cable
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA overload and short-circuit protection
    Complementary
    detection face
    Frontal
    front material
    PPS
    status LED
    Output state 1 LED yellow)
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    0...10 mA no-load
    maximum delay first up
    5 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.7 ms
    marking
    CE
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901911401
    Package weight(Lbs)
    0.39 lb(US) (0.176 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 425.2 KB
    Date 4/1/99
    Description
    None
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /