USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS1REQ3448G1 Picture

XS1REQ3448G1

Schneider Eletric XS1REQ3448G1 Picture
XS1REQ3448G1

INDUCTIVE SENSOR SPECIAL +OPTIONS

Show more characteristics
  • Price*
    93.33 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS1
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    Complementary
    service life
    20 year(s)
    front material
    PPS
    enclosure material
    Nickel plated brass
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389119084482
    Package weight(Lbs)
    2.20 lb(US) (1.000 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INDUCTIVE SENSOR SPECIAL +OPTIONS
    Description
    INDUCTIVE SENSOR SPECIAL +OPTIONS
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    INDUCTIVE SENSOR SPECIAL +OPTIONS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /