USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS1REQ3838G2 Picture

XS1REQ3838G2

Schneider Eletric XS1REQ3838G2 Picture
XS1REQ3838G2

inductive sensor XS1 - brass - 240VAC - 200mA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    144.41 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS1
    size
    43 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.79 in (20 mm)
    discrete output function
    1 NC
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Cable
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA DC overload and short-circuit protection
    IP degree of protection
    IP67 IEC 60529
    IP69K
    Complementary
    detection face
    Frontal
    front material
    PPS
    operating zone
    0.00…0.63 in (0…16 mm)
    differential travel
    1...15% of Sr
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    0...10 mA no-load
    maximum delay first up
    5 ms
    maximum delay response
    0.6 ms
    maximum delay recovery
    1.4 ms
    marking
    CE
    threaded length
    1.26 in (32 mm)
    height
    1.18 in (30 mm)
    length
    1.69 in (43 mm)
    Environment
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -40…122 °F (-40…50 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389119084543
    Package weight(Lbs)
    0.16 kg (0.35 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English2
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    inductive sensor XS1 - brass - 240VAC - 200mA
    Description
    inductive sensor XS1 - brass - 240VAC - 200mA
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    inductive sensor XS1 - brass - 240VAC - 200mA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /