USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS2L2SANAL5 Picture
Discontinued

XS2L2SANAL5

Schneider Eletric XS2L2SANAL5 Picture
Discontinued
XS2L2SANAL5

inductive sensor XS2 Ø18 - L60mm - stainless - Sn12mm - 12..24VDC - cable 5m

Show more characteristics
XS2L2SANAL5XS2L2SANAL5  has not been replaced. Please contact your customer care center for more information.
  • Price*
    104.79 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    Food and beverage
    sensor name
    XS2
    sensor design
    Cylindrical Ø 18 mm plain
    size
    60 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Stainless steel
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.47 in (12 mm)
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    NPN
    electrical connection
    Cable
    cable length
    16.40 ft (5 m)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA overload and short-circuit protection
    IP degree of protection
    IP68 double insulation IEC 60529
    IP69K DIN 40050
    Complementary
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Stainless steel 316 L
    operating zone
    0.00…0.38 in (0…9.6 mm)
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PVC
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    10 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.7 ms
    marking
    CE
    threaded length
    0.00 in (0 mm)
    length
    2.36 in (60 mm)
    net weight
    0.53 lb(US) (0.24 kg)
    Environment
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -13…185 °F (-25…85 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901941378
    Package weight(Lbs)
    0.35 lb(US) (0.157 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XS2L2SANAL5: inductive sensor XS2 Ø18 - L60mm - stainless - Sn12mm - 12..24VDC - cable 5m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XS2L2SANAL5: inductive sensor XS2 Ø18 - L60mm - stainless - Sn12mm - 12..24VDC - cable 5m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    72 mm/2.83 in.

    Face to face


    e (2) ≥
    144 mm/5.67 in.

    Facing a metal object


    e (3) ≥
    36 mm/1.42 in
    (1)
    Metal
    (2)
    Object to be detected


    Mounting


    (1)
    Bending cable: 4 x external cable diameter


  • Connections and Schema

    Wiring Schemes

    NPN


    BU :
    Blue
    BN :
    Brown
    BK :
    Black


Compare products: /