USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS3P18MA230L1 Picture

XS3P18MA230L1

Green premium brand logo
Schneider Eletric XS3P18MA230L1 Picture
XS3P18MA230L1
Green premium brand logo

inductive sensor XS3 M18 - 24..240VAC/DC - cable 1m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    111.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XS3P18MA230L1 is replaced by:
Product
Qty
XS618B1MAL5
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    protection type
    Short-circuit protection
    device application
    2-wire DC short-circuit protection
    sensor name
    XS3
    sensor design
    Cylindrical M18
    body type
    Fixed
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    2-wire
    electrical connection
    Cable
    [Us] rated supply voltage
    24...210 V DC
    24...240 V AC 50/60 Hz
    switching capacity in mA
    5...300 mA AC overload and short-circuit protection
    5...200 mA DC overload and short-circuit protection
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    differential travel
    1...15% of Sr
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PvR
    maximum residual current
    1.5 mA open state
    maximum voltage drop
    <5.5 V closed state)
    maximum delay first up
    70 ms
    marking
    CE
    height
    0.71 in (18 mm)
    Environment
    product certifications
    UL
    CCC
    CSA
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-7
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389110469714
    Package weight(Lbs)
    0.40 kg (0.89 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 120.3 KB
    Date 7/16/18
    Description
    CSA certificate of compliance
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 7/1/99
    Description
    Installation precautions
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    inductive sensor XS3 M18 - 24..240VAC/DC - cable 1m
    Description
    inductive sensor XS3 M18 - 24..240VAC/DC - cable 1m
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    inductive sensor XS3 M18 - 24..240VAC/DC - cable 1m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    inductive sensor XS3 M18 - 24..240VAC/DC - cable 1m
    Description
    inductive sensor XS3 M18 - 24..240VAC/DC - cable 1m
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    inductive sensor XS3 M18 - 24..240VAC/DC - cable 1m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /