Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Class 9998 & 9999 Control Accessories
Schneider Eletric XS4P12NA9CX Picture
Discontinued

XS4P12NA9CX

Schneider Eletric XS4P12NA9CX Picture
Discontinued
XS4P12NA9CX

INDUCTIVE SENSOR 24VDC 200MA XS + OPTIONS

Show more characteristics
XS4P12NA9CX  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 146.37 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS4
    sensor design
    Cylindrical M12
    size
    52 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.16 in (4 mm)
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    NPN
    electrical connection
    Cable
    cable length
    19.69 ft (6 m)
    [Us] rated supply voltage
    12...48 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA DC overload and short-circuit protection
    IP degree of protection
    IP68 double insulation IEC 60529
    Complementary
    thread type
    M12 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    PPS
    operating zone
    0.00…0.13 in (0…3.2 mm)
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state 1 LED green)
    supply voltage limits
    10…58 V DC
    switching frequency
    <= 5000 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    0...10 mA no-load
    maximum delay first up
    10 ms
    maximum delay response
    0.1 ms
    maximum delay recovery
    0.1 ms
    marking
    CE
    threaded length
    1.65 in (42 mm)
    Maximum Height
    0.47 in (12 mm)
    length
    2.05 in (52 mm)
    Environment
    product certifications
    CSA
    CCC
    UL
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389119084611
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.19 lb(US) (0.09 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Package 1 Height
    0.450 dm
    Package 1 width
    0.800 dm
    Package 1 Length
    1.480 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.