USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric XS4P12PA9CXSC5 Picture
Discontinued

XS4P12PA9CXSC5

Schneider Eletric XS4P12PA9CXSC5 Picture
Discontinued
XS4P12PA9CXSC5

3 WIRE PNP NO INDUCTIVE SENSOR 6 METER C

Show more characteristics
XS4P12PA9CXSC5XS4P12PA9CXSC5  has not been replaced. Please contact your customer care center for more information.
  • Price*
    159.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389119608930
    Package weight(Lbs)
    0.19 lb(US) (0.085 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /