Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XS & XT
Schneider Eletric XS508B1PASA3 Picture

XS508B1PASA3

Green premium brand logo
Schneider Eletric XS508B1PASA3 Picture
XS508B1PASA3
Green premium brand logo

inductive sensor XS5 M8 - L33mm - stainless - Sn1.5mm - 12..24VDC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 106.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS5
    sensor design
    Cylindrical M8
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.06 in (1.5 mm)
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    cable
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA DC overload and short-circuit protection
    IP degree of protection
    IP67 IEC 60529
    Complementary
    thread type
    M8 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0.00…0.05 in (0…1.2 mm)
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.11 mm²
    wire insulation material
    PvR
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 5000 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    10 ms
    maximum delay response
    0.1 ms
    maximum delay recovery
    0.1 ms
    marking
    CE
    threaded length
    0.98 in (25 mm)
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389119022200
    Package weight(Lbs)
    0.24 kg (0.52 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS508B1PASA3 : inductive sensor XS5 M8 - L33mm - stainless - Sn1.5mm - 12..24VDC
    Description
    inductive sensor XS5 M8 - L33mm - stainless - Sn1.5mm - 12..24VDC
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    inductive sensor XS5 M8 - L33mm - stainless - Sn1.5mm - 12..24VDC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS508B1PASA3 : inductive sensor XS5 M8 - L33mm - stainless - Sn1.5mm - 12..24VDC
    Description
    inductive sensor XS5 M8 - L33mm - stainless - Sn1.5mm - 12..24VDC
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    inductive sensor XS5 M8 - L33mm - stainless - Sn1.5mm - 12..24VDC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /