Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XS & XT
Schneider Eletric XS5L82NA140 Picture
Discontinued

XS5L82NA140

Schneider Eletric XS5L82NA140 Picture
Discontinued
XS5L82NA140

inductive sensor XS5 8x43x8 - brass - Sn1.5mm - 12..24VDC - cable 2m

Show more characteristics
XS5L82NA140  has not been replaced. Please contact your customer care center for more information.
  • 87.60 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XS5
    sensor design
    Form 8 x 43 x 8
    size
    8 mm
    body type
    Fixed
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.06 in (1.5 mm)
    discrete output function
    1 NO
    discrete output type
    NPN
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    [Us] rated supply voltage
    12...24 V DC
    switching capacity in mA
    <= 200 mA
    IP degree of protection
    IP67
    Complementary
    detection face
    Lateral center
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    front material
    PPS
    output circuit type
    DC
    cable composition
    3 x 0.11 mm²
    wire insulation material
    PvR
    switching frequency
    <= 2500 Hz
    marking
    CE
    depth
    0.31 in (8 mm)
    height
    0.31 in (8 mm)
    width
    1.69 in (43 mm)
    net weight
    0.22 lb(US) (0.1 kg)
    Environment
    product certifications
    UL
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389110836516
    Returnability
    No
    Country of origin
    SG
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 45.3 KB
    Date 6/1/97
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /