View all
OsiSense XS & XT

XS618B1PBL10
XS618B1PBL10
inductive sensor XS6 M18 - L62mm - brass - Sn8mm - 12..48VDC - cable 10m
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main range of product OsiSense XSseries name General purposesensor type Inductive proximity sensordevice application Mobile equipmentsensor name XS6sensor design Cylindrical M18size 62 mmbody type Fixeddetector flush mounting acceptance Flush mountablematerial Metaltype of output signal Discretewiring technique 3-wire[Sn] nominal sensing distance 0.31 in (8 mm)discrete output function 1 NCoutput circuit type DCdiscrete output type PNPelectrical connection Cablecable length 32.81 ft (10 m)[Us] rated supply voltage 12...48 V DC reverse polarity protectionswitching capacity in mA <= 200 mA DC overload and short-circuit protectionIP degree of protection IP68 double insulation IEC 60529IP69K DIN 40050Complementary thread type M18 x 1detection face Frontalfront material PPSenclosure material Nickel plated brassoperating zone 0.00…0.25 in (0…6.4 mm)differential travel 1...15% of Srcable composition 3 x 0.34 mm²wire insulation material PvRstatus LED Output state 1 LED yellow)supply voltage limits 10…58 V DCswitching frequency <= 1000 Hzmaximum voltage drop <2 V closed)current consumption <= 10 mA no-loadmaximum delay first up 10 msmaximum delay response 0.3 msmaximum delay recovery 0.7 msmarking CEthreaded length 2.05 in (52 mm)length 2.44 in (62 mm)net weight 0.97 lb(US) (0.44 kg)Environment product certifications E2ULCSAambient air temperature for operation -13…158 °F (-25…70 °C)ambient air temperature for storage -40…185 °F (-40…85 °C)vibration resistance 25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6shock resistance 50 gn 11 ms IEC 60068-2-27Ordering and shipping details Category 22486 - SENSORS, PROXIMITYDiscount Schedule DS2GTIN 03389110133448Package weight(Lbs) 0.30 kg (0.66 lb(US))Returnability NoCountry of origin FROffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information Environmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages11
- English11
- Chinese4
- French4
CADFormatSizeAdd to My DocumentsCAD file (on TraceParts) for XS618B1PBL10: inductive sensor XS6 M18 - L62mm - brass - Sn8mm - 12..48VDC - cable 10m (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.CAD file (on TraceParts) for XS618B1PBL10: inductive sensor XS6 M18 - L62mm - brass - Sn8mm - 12..48VDC - cable 10m (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.CAD for XS618B1PBL10: inductive sensor XS6 M18 - L62mm - brass - Sn8mm - 12..48VDC - cable 10m (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.CAD for XS618B1PBL10: inductive sensor XS6 M18 - L62mm - brass - Sn8mm - 12..48VDC - cable 10m (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.CertificateFormatSizeAdd to My DocumentsXS1••B1/B2/B3/B4..., XS2••AA/SA..., XS5... and XS6... inductive proximity switches - CSA certificate of compliance (Version 1.0)DescriptionCSA certificate of complianceSize pdfSize 30.6 KBDate 7/16/18DescriptionCSA certificate of complianceXS5••B1/BL... and XS6••B1/B4/B5... inductive proximity switches (made in France) - Certificate for China compulsory product certification (Version 1.0)DescriptionCertificate for China compulsory product certificationSize pdfSize 2.4 MBDate 1/31/18DescriptionCertificate for China compulsory product certificationXS5••B1... and XS6••B1/B5... inductive proximity switches (made in Indonesia) - Certificate for China compulsory product certification (Version 1.0)DescriptionCertificate for China compulsory product certificationSize pdfSize 1.1 MBDate 1/29/18DescriptionCertificate for China compulsory product certificationXS6••B1N/P..., XS6••B4N/P... and XS630B5N/P... inductive proximity switches - E2 approval certificate (Version 1.0)DescriptionE2 approval certificateSize pdfSize 136.1 KBDate 12/8/15DescriptionE2 approval certificateXS... inductive proximity switches - UL certification record (Version 1.0)DescriptionUL certification record (listed products)Size htmlSize 301 BDate 10/8/91DescriptionUL certification record (listed products)Declaration of conformityFormatSizeAdd to My DocumentsXS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity (Version 1.0)DescriptionEU declaration of conformitySize pdfSize 226.7 KBDate 3/13/18DescriptionEU declaration of conformityEnd of Life InformationFormatSizeAdd to My DocumentsSize pdfSize 89.3 KBDate 12/1/11EU RoHS DeclarationFormatSizeAdd to My Documentsinductive sensor XS6 M18 - L62mm - brass - Sn8mm - 12..48VDC - cable 10mDescriptioninductive sensor XS6 M18 - L62mm - brass - Sn8mm - 12..48VDC - cable 10mSize pdfSize 195.3 KBDate 12/6/19Descriptioninductive sensor XS6 M18 - L62mm - brass - Sn8mm - 12..48VDC - cable 10mREACh DeclarationFormatSizeAdd to My Documentsinductive sensor XS6 M18 - L62mm - brass - Sn8mm - 12..48VDC - cable 10mDescriptioninductive sensor XS6 M18 - L62mm - brass - Sn8mm - 12..48VDC - cable 10mSize pdfSize 195.3 KBDate 12/6/19Descriptioninductive sensor XS6 M18 - L62mm - brass - Sn8mm - 12..48VDC - cable 10m -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
Dimensions(1)LED -
Mounting and Clearance
Minimum Mounting DistancesSide by side
e (1) ≥16 mm/0.63 in.Face to face
e (2) ≥100 mm/3.94 in.Facing a metal object
e (3) ≥25 mm/0.98 inMounting(1)Bending cable: 4 x external cable diameter -
Connections and Schema
Wiring SchemesPNP
BU :BlueBN :BrownBK :Black