USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS7C4A1MPU78 Picture

XS7C4A1MPU78

Green premium brand logo
Schneider Eletric XS7C4A1MPU78 Picture
XS7C4A1MPU78
Green premium brand logo

inductive sensor XS7 40x40x117 - PBT - Sn15 mm - 24..240VAC/DC - 7/8"

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    190.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS7
    sensor design
    Form 40 x 40 x 117
    size
    117 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    0.59 in (15 mm)
    discrete output function
    1 NO or 1 NC programmable
    output circuit type
    AC/DC
    electrical connection
    Male connector 7/8"16 UNF, 3 pins
    [Us] rated supply voltage
    24...240 V AC 50/60 Hz
    24...240 V DC
    switching capacity in mA
    5...200 mA DC
    5...300 mA AC
    IP degree of protection
    IP67 IEC 60529
    IP65 IEC 60529
    IP69K DIN 40050
    Complementary
    detection face
    5 positions turret head
    front material
    PBT
    operating zone
    0.00…0.47 in (0…12 mm)
    differential travel
    3...15% of Sr
    repeat accuracy
    <= 3% of Sr
    status LED
    Supply on 1 LED green)
    Output state 1 LED yellow)
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    1.5 mA open state 120 V
    0.6 mA open state 24 V
    switching frequency
    <= 25 Hz AC
    <= 50 Hz DC
    maximum voltage drop
    <5.5 V closed)
    maximum delay first up
    7.5 ms
    maximum delay response
    1.2 ms
    maximum delay recovery
    1.8 ms
    marking
    CE
    height
    1.57 in (40 mm)
    length
    1.57 in (40 mm)
    width
    5.28 in (134 mm)
    net weight
    0.54 lb(US) (0.244 kg)
    Environment
    product certifications
    CCC
    CSA
    UL
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 msEN 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389119058148
    Package weight(Lbs)
    0.24 kg (0.53 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Chinese5
    • French4
    • German3
    • Italian3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XS7C4A1MPU78: inductive sensor XS7 40x40x117 - PBT - Sn15 mm - 24..240VAC/DC - 7/8 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XS7C4A1MPU78: inductive sensor XS7 40x40x117 - PBT - Sn15 mm - 24..240VAC/DC - 7/8 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 11/14/18
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 2.3 MB
    Date 3/15/18
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 67.7 KB
    Date 2/20/15
    Description
    CSA certificate of compliance
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    inductive sensor XS7 40x40x117 - PBT - Sn15 mm - 24..240VAC/DC - 7/8
    Description
    inductive sensor XS7 40x40x117 - PBT - Sn15 mm - 24..240VAC/DC - 7/8"
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    inductive sensor XS7 40x40x117 - PBT - Sn15 mm - 24..240VAC/DC - 7/8"
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    inductive sensor XS7 40x40x117 - PBT - Sn15 mm - 24..240VAC/DC - 7/8
    Description
    inductive sensor XS7 40x40x117 - PBT - Sn15 mm - 24..240VAC/DC - 7/8"
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    inductive sensor XS7 40x40x117 - PBT - Sn15 mm - 24..240VAC/DC - 7/8"
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 holes Ø 5,45 mm / Ø 0.21 in. (Tightening torque: < 1,5 Nm / < 13.3 Ib-in.)
    (2)
    3 screws M3,5. (Tightening torque: < 1,2 Nm / < 10.6 Ib-in.)
    (3)
    2 elongated holes 5,4 x 7,4 mm / 0.21 x 0.29 in. (Tightening torque: < 1,5 Nm / < 13.3 Ib-in.)


  • Mounting and Clearance

    Mounting
    Head Positions



    Setting-up Precautions
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    60

    Face to Face


    e (2) ≥
    120

    Facing a Metal Object


    e (3) ≥
    45


  • Connections and Schema

    Wiring Schemes
    2-Wire AC or DC (Programmable)



Compare products: /