USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS7D1A3CAM12DIN Picture

XS7D1A3CAM12DIN

Green premium brand logo
Schneider Eletric XS7D1A3CAM12DIN Picture
XS7D1A3CAM12DIN
Green premium brand logo

inductive sensor XS7 80x80x26 - PBT - Sn50mm - 10..48VDC - M12

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    129.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS7
    sensor design
    Flat form 80 x 80 x 26
    size
    40 mm
    body type
    Fixed clippable onto DIN rail
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    1.97 in (50 mm) flush mountable
    1.97 in (50 mm) non flush mountable
    discrete output function
    1 NO
    output circuit type
    DC
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    10...48 V DC reverse polarity protection
    switching capacity in mA
    1.5...300 mA overload and short-circuit protection
    IP degree of protection
    IP67 double insulation IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    operating zone
    0.00…1.57 in (0…40 mm)
    differential travel
    1...15% of Sr
    repeat accuracy
    3% of Sr
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…58 V DC
    maximum residual current
    0.5 mA open state
    switching frequency
    <= 100 Hz
    maximum voltage drop
    <4.5 V closed)
    maximum delay first up
    10 ms
    maximum delay response
    2 ms
    maximum delay recovery
    5 ms
    marking
    CE
    depth
    1.57 in (40 mm)
    height
    3.15 in (80 mm)
    width
    3.15 in (80 mm)
    net weight
    0.82 lb(US) (0.374 kg)
    Environment
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389110709643
    Package weight(Lbs)
    0.03 kg (0.07 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    End of Life Information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 20 MB
    Date 4/13/16
    Size pdf
    Size 19.9 MB
    Date 4/13/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 507.8 KB
    Date 11/1/14
    Description
    Declaration of compatibility with Ecolab hygiene products
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS7D1A3CAM12DIN_ROHS_DECLARATION
    Description
    XS7D1A3CAM12DIN_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    XS7D1A3CAM12DIN_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS7D1A3CAM12DIN_REACH_DECLARATION
    Description
    XS7D1A3CAM12DIN_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    XS7D1A3CAM12DIN_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Output LED
    (2)
    For CHC type screws


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Face to Face


    Side by Side


    Back to back


    Facing a Metal Object


    e (1)

    e (2)

    e (3)

    e (4)

    Flush mounted

    450

    140

    90

    150

    Not flush mounted

    450

    180

    180

    150


    Flush Conditions
    In A37 Steel



  • Connections and Schema

    Wiring Schemes
    3-Wire Connection


    (1)
    Voltage output

    Ensure a minimum of 5 V between the + (terminal 1) and the sensor output (terminal 4)

    Output current

    Load impedance value

    Output voltage

    Load impedance value

    24 V

    0...10 mA

    R ≤ 1400 Ω

    0...10 V

    R = 1000 Ω

    M8



Compare products: /