USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS7T2DA210 Picture

XS7T2DA210

Schneider Eletric XS7T2DA210 Picture
XS7T2DA210

inductive sensor XS7 26x26x26 - plastic - Sn10mm - 12..48VDC - cable 2m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    90.87 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XS7
    sensor design
    Cubic form 26 x 26 x 26
    size
    26 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    0.39 in (10 mm)
    discrete output function
    1 NO
    output circuit type
    DC
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    [Us] rated supply voltage
    12...48 V DC
    switching capacity in mA
    1.5...100 mA
    IP degree of protection
    IP67
    Complementary
    detection face
    5 positions turret head
    front material
    Plastic
    cable composition
    2 x 0.5 mm²
    wire insulation material
    PvR
    switching frequency
    <= 100 Hz
    marking
    CE
    depth
    1.02 in (26 mm)
    height
    1.02 in (26 mm)
    width
    1.02 in (26 mm)
    Environment
    product certifications
    CCC
    CSA
    UL
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389110883923
    Package weight(Lbs)
    0.16 kg (0.35 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    inductive sensor XS7 26x26x26 - plastic - Sn10mm - 12..48VDC - cable 2m
    Description
    inductive sensor XS7 26x26x26 - plastic - Sn10mm - 12..48VDC - cable 2m
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    inductive sensor XS7 26x26x26 - plastic - Sn10mm - 12..48VDC - cable 2m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /