USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS8C1A1PAL01M12 Picture

XS8C1A1PAL01M12

Green premium brand logo
Schneider Eletric XS8C1A1PAL01M12 Picture
XS8C1A1PAL01M12
Green premium brand logo

inductive sensor XS8 40x40x15 - PBT - Sn25mm - 12..24VDC - M12 0.15m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    131.52 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS8
    sensor design
    Flat form 40 x 40 x 15
    size
    15 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.59 in (15 mm) flush mountable
    0.98 in (25 mm) non flush mountable
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Remote male connector M12, 4 pins
    cable length
    0.49 ft (0.15 m)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA DC overload and short-circuit protection
    IP degree of protection
    IP67 double insulation IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    fine adjustment zone
    0.31…0.59 in (8…15 mm) flush mountable
    0.31…0.98 in (8…25 mm) non flush mountable
    differential travel
    1...15% of Sr
    wire insulation material
    PvR
    supply voltage limits
    10…36 V DC
    maximum residual current
    1.5 mA open state
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    10 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.8 ms
    marking
    CE
    depth
    0.59 in (15 mm)
    height
    1.57 in (40 mm)
    width
    1.57 in (40 mm)
    Environment
    product certifications
    Ecolab
    CSA
    UL
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901509721
    Package weight(Lbs)
    0.09 kg (0.19 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen + Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD for XS8C1A1PAL01M12: inductive sensor XS8 40x40x15 - PBT - Sn25mm - 12..24VDC - M12 0.15m (Version 1.0)
    CAD file (on TraceParts) for XS8C1A1PAL01M12: inductive sensor XS8 40x40x15 - PBT - Sn25mm - 12..24VDC - M12 0.15m (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XS7C1/D1/E1..., XS8C1/D1/E1... and XS9C1/D1/E1... inductive proximity switches - Declaration of compatibility with Ecolab hygiene products (Version 1.0)
    XS7C1/D1/E1/F1/J1..., XS8C1/D1/E1... and XS9C1/D1/E1/F1... inductive proximity switches - CSA certificate of compliance (Version 1.0)
    XS... inductive proximity switches - UL certification record (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED
    (2)
    Teach mode button
    (3)
    For CHC type screws


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    Face to Face


    Facing a Metal Object


    e (1)

    e (2)

    e (3)

    Flush mounted

    60

    120

    15

    Not flush mounted

    125

    250


  • Connections and Schema

    Wiring Schemes
    PNP


    M12



Compare products: /