Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XS & XT
Schneider Eletric XS8C4A4MPN12 Picture

XS8C4A4MPN12

Green premium brand logo
Schneider Eletric XS8C4A4MPN12 Picture
XS8C4A4MPN12
Green premium brand logo

inductive sensor XS8 40x40x117 - PBT - Sn40 mm - 24..240VAC/DC - terminals

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 180.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS8
    sensor design
    Form 40 x 40 x 117
    size
    117 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    1.57 in (40 mm)
    discrete output function
    1 NO or 1 NC programmable
    output circuit type
    AC/DC
    electrical connection
    Screw-clamp terminals, 4 x 1.5 mm²
    [Us] rated supply voltage
    24...240 V AC 50/60 Hz
    24...240 V DC
    switching capacity in mA
    5...200 mA DC
    5...300 mA AC
    IP degree of protection
    IP67 IEC 60529
    IP65 IEC 60529
    IP69K DIN 40050
    Complementary
    detection face
    5 positions turret head
    front material
    PBT
    operating zone
    0.00…1.26 in (0…32 mm)
    differential travel
    3...15% of Sr
    repeat accuracy
    <= 3% of Sr
    cable entry number
    1 tapped entry 1/2" NPT cable gland
    status LED
    Supply on 1 LED green)
    Output state 1 LED yellow)
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    1.5 mA open state 120 V
    0.6 mA open state 24 V
    switching frequency
    <= 25 Hz AC
    <= 50 Hz DC
    maximum voltage drop
    <5.5 V closed)
    maximum delay first up
    7.5 ms
    maximum delay response
    1.4 ms
    maximum delay recovery
    2.5 ms
    marking
    CE
    height
    1.57 in (40 mm)
    length
    1.57 in (40 mm)
    width
    4.61 in (117 mm)
    product weight
    0.54 lb(US) (0.244 kg)
    Environment
    product certifications
    UL
    CCC
    CSA
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 msEN 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389119623308
    Package weight(Lbs)
    0.25 kg (0.55 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • Chinese5
    • French4
    • German3
    • Italian3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 20: Electronic Sensors and Machine Cabling (Version 1.0)
    Description
    Section 20 of Digest 178 Catalog includes selection information for Osisense photoelectric sensors, Osisense inductive proximity sensors, Osisense proximity sensors, and ultrasonic sensors. Replaces Digest 177 section 20; 0100CT1501_SEC-20
    Size pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Section 20 of Digest 178 Catalog includes selection information for Osisense photoelectric sensors, Osisense inductive proximity sensors, Osisense proximity sensors, and ultrasonic sensors. Replaces Digest 177 section 20; 0100CT1501_SEC-20
    OsiSense XS Inductive Proximity Sensors Catalog (Version 1.0)
    Description
    This catalog covers OsiSense XS Inductive Proximity Sensors (Cubic Range). This 2012 document covers selection information, setup details, wiring diagrams, dimension drawings, and performance specifications.
    Size pdf
    Size 6.6 MB
    Date 6/1/12
    Description
    This catalog covers OsiSense XS Inductive Proximity Sensors (Cubic Range). This 2012 document covers selection information, setup details, wiring diagrams, dimension drawings, and performance specifications.
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACDC NO/NC 2FILS N FLUSH SN 40MM CONN 1/2NPT (Version 1.0)
    Files in document
    dwf
    22.9 KB
    dwg
    413.2 KB
    dxf
    2.3 MB
    pdf
    44.9 KB
    Description
    CAD Drawing for XS8C4A4MPN12
    Size zip
    Size 2.8 MB
    Date 2/7/18
    Files in document
    dwf
    22.9 KB
    dwg
    413.2 KB
    dxf
    2.3 MB
    pdf
    44.9 KB
    Description
    CAD Drawing for XS8C4A4MPN12
    CAD file (on TraceParts) for XS8C4A4MPN12: inductive sensor XS8 40x40x117 - PBT - Sn40 mm - 24..240VAC/DC - terminals (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XS8C4A4MPN12: inductive sensor XS8 40x40x117 - PBT - Sn40 mm - 24..240VAC/DC - terminals (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 11/14/18
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 2.3 MB
    Date 3/15/18
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 67.7 KB
    Date 2/20/15
    Description
    CSA certificate of compliance
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS8C4A4MPN12 : inductive sensor XS8 40x40x117 - PBT - Sn40 mm - 24..240VAC/DC - terminals
    Description
    inductive sensor XS8 40x40x117 - PBT - Sn40 mm - 24..240VAC/DC - terminals
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    inductive sensor XS8 40x40x117 - PBT - Sn40 mm - 24..240VAC/DC - terminals
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS8C4A4MPN12 : inductive sensor XS8 40x40x117 - PBT - Sn40 mm - 24..240VAC/DC - terminals
    Description
    inductive sensor XS8 40x40x117 - PBT - Sn40 mm - 24..240VAC/DC - terminals
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    inductive sensor XS8 40x40x117 - PBT - Sn40 mm - 24..240VAC/DC - terminals
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 holes Ø 5,45 mm / Ø 0.21 in. (Tightening torque: < 1,5 Nm / < 13.3 Ib-in.)
    (2)
    3 screws M3,5. (Tightening torque: < 1,2 Nm / < 10.6 Ib-in.)
    (3)
    2 elongated holes 5,4 x 7,4 mm / 0.21 x 0.29 in. (Tightening torque: < 1,5 Nm / < 13.3 Ib-in.)


  • Mounting and Clearance

    Mounting
    Head Positions



    Setting-up Precautions

    Side by Side


    e (1) ≥
    160

    Face to Face


    e (2) ≥
    320

    Facing a Metal Object


    e (3) ≥
    120


  • Connections and Schema

    Wiring Schemes
    2-Wire AC or DC (Programmable)



Compare products: /