Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XS & XT
Schneider Eletric XS918S1PAM12 Picture

XS918S1PAM12

Schneider Eletric XS918S1PAM12 Picture
XS918S1PAM12

inductive sensor XS9 M18 - L64mm - full SS 316L - Sn10mm - 12..24VDC - M12

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    139.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    Food and beverage
    sensor name
    XS9
    sensor design
    Cylindrical M18
    size
    64 mm
    body type
    Single piece body
    enclosure material
    Stainless steel 316L
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.39 in (10 mm)
    discrete output function
    1 NO
    discrete output type
    PNP
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA overload and short-circuit protection
    IP degree of protection
    IP69K DIN 40050
    IP68 IEC 60529
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    detector flush mounting acceptance
    Flush mountable
    material
    Stainless steel 316L
    front material
    Stainless steel 316L
    operating zone
    0.00…0.31 in (0…8 mm)
    differential travel
    1...15 % of Sr
    repeat accuracy
    <= 5 % of Sr
    output circuit type
    DC
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…30 V DC
    maximum residual current
    0.1 mA open state
    switching frequency
    <= 300 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    40 ms
    maximum delay response
    0.00006 ms
    maximum delay recovery
    0.015 ms
    marking
    CE
    threaded length
    1.65 in (42 mm)
    height
    0.71 in (18 mm)
    length
    2.52 in (64 mm)
    product weight
    0.11 lb(US) (0.051 kg)
    Environment
    product certifications
    Ecolab
    CULus
    ambient air temperature for operation
    -13…185 °F (-25…85 °C)
    ambient air temperature for storage
    -13…185 °F (-25…85 °C)
    vibration resistance
    25 gn +/- 1 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    30 gn 11 msIEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901860747
    Package weight(Lbs)
    0.06 kg (0.14 lb(US))
    Returnability
    Yes
    Country of origin
    HU
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English8
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 20 MB
    Date 4/13/16
    Size pdf
    Size 19.9 MB
    Date 4/13/16
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 764.7 KB
    Date 11/15/12
    Size pdf
    Size 810.7 KB
    Date 11/23/12
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size html
    Size 323 B
    Date 8/7/13
    Description
    cUL certification record (listed products, for Canada)
    Size html
    Size 301 B
    Date 8/7/13
    Description
    UL certification record (listed products)
    Size pdf
    Size 99.9 KB
    Date 3/22/12
    Description
    Declaration of compatibility with Ecolab hygiene products
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS918S1PAM12 : XS918S1PAM12_ROHS_DECLARATION
    Description
    XS918S1PAM12_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    XS918S1PAM12_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS918S1PAM12 : XS918S1PAM12_REACH_DECLARATION
    Description
    XS918S1PAM12_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    XS918S1PAM12_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    42 mm/1.65 in.

    Face to face


    e (2) ≥
    40 mm/1.57 in.

    Facing a metal object


    e (3) ≥
    30 mm/1.18 in

    Mounted in a metal support


    d ≥
    50 mm/1.97 in


  • Connections and Schema

    Wiring Schemes

    M12 connector


    PNP



Compare products: /