Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XS & XT
Schneider Eletric XS930R1PAM12 Picture

XS930R1PAM12

Schneider Eletric XS930R1PAM12 Picture
XS930R1PAM12

inductive sensor XS9 M30 - L64mm - full SS 303 - Sn20 mm - 12..24VDC - M12

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 147.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    Harsh environment application
    sensor name
    XS9
    sensor design
    Cylindrical M30
    size
    64 mm
    body type
    Single piece body
    enclosure material
    Stainless steel 303
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.79 in (20 mm)
    discrete output function
    1 NO
    discrete output type
    PNP
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA overload and short-circuit protection
    IP degree of protection
    IP69K DIN 40050
    IP68 IEC 60529
    Complementary
    thread type
    M30 x 1.5
    detection face
    Frontal
    detector flush mounting acceptance
    Flush mountable
    material
    Stainless steel 303
    front material
    Stainless steel 303
    sensing range
    > 0.59...1.57 in (> 15...40 mm)
    operating zone
    0.00…0.63 in (0…16 mm)
    differential travel
    1...15 % of Sr
    repeat accuracy
    <= 5 % of Sr
    output circuit type
    DC
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    10…30 V DC
    maximum residual current
    0.1 mA open state
    switching frequency
    <= 100 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    40 ms
    maximum delay response
    0.00006 ms
    maximum delay recovery
    0.015 ms
    marking
    CE
    threaded length
    1.65 in (42 mm)
    height
    1.18 in (30 mm)
    length
    2.52 in (64 mm)
    Environment
    product certifications
    CULus
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    vibration resistance
    25 gn +/- 1 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    30 gn 11 msIEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901324737
    Returnability
    Yes
    Country of origin
    HU
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English7
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20 MB
    Date 4/13/16
    prp.document.label.format pdf
    Size 19.9 MB
    Date 4/13/16
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 489 KB
    Date 11/15/12
    prp.document.label.format pdf
    Size 494.8 KB
    Date 11/23/12
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS930R1PAM12 : XS930R1PAM12_ROHS_DECLARATION
    Description
    XS930R1PAM12_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    XS930R1PAM12_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS930R1PAM12 : XS930R1PAM12_REACH_DECLARATION
    Description
    XS930R1PAM12_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    XS930R1PAM12_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Minimum Mounting Distances in mm

    Side by side


    e (1) ≥
    80 mm/3.15 in.

    Face to face


    e (2) ≥
    70 mm/2.76 in.

    Facing a metal object


    e (3) ≥
    60 mm/2.36 in.

    Mounted in a metal support


    d ≥
    90 mm/3.54 in.


  • Connections and Schema

    Wiring Schemes

    M12 connector


    PNP


    1 :
    (+)
    2 :
    Not connected
    3 :
    (-)
    4 :
    NO Output


Compare products: /