Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XS & XT
Schneider Eletric XS9C111A1L5 Picture

XS9C111A1L5

Schneider Eletric XS9C111A1L5 Picture
XS9C111A1L5

inductive sensor XS9 40x40x15 - PBT - Sn15mm - 24VDC - cable 5m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 185.67 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS9
    sensor design
    Flat form 40 x 40 x 15
    size
    15 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Analogue
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.59 in (15 mm)
    discrete output function
    1 NO
    output circuit type
    DC
    analogue output range
    0...10 V
    electrical connection
    Cable
    cable length
    16.40 ft (5 m)
    [Us] rated supply voltage
    24 V DC
    IP degree of protection
    IP68 double insulation IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    operating zone
    0.08…0.59 in (2…15 mm)
    repeat accuracy
    <= 3% of Sr
    linearity error
    +/- 1 V
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    without
    supply voltage limits
    15…36 V DC
    switching frequency
    <= 1000 Hz
    current consumption
    0...4 mA no-load
    maximum output current drift
    10 %
    marking
    CE
    depth
    0.59 in (15 mm)
    height
    1.57 in (40 mm)
    width
    1.57 in (40 mm)
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389110127447
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format html
    Size 301 B
    Date 10/8/91
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS9C111A1L5 : inductive sensor XS9 40x40x15 - PBT - Sn15mm - 24VDC - cable 5m
    Description
    inductive sensor XS9 40x40x15 - PBT - Sn15mm - 24VDC - cable 5m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    inductive sensor XS9 40x40x15 - PBT - Sn15mm - 24VDC - cable 5m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS9C111A1L5 : inductive sensor XS9 40x40x15 - PBT - Sn15mm - 24VDC - cable 5m
    Description
    inductive sensor XS9 40x40x15 - PBT - Sn15mm - 24VDC - cable 5m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    inductive sensor XS9 40x40x15 - PBT - Sn15mm - 24VDC - cable 5m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    For CHC type screws


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    45

    Face to Face


    e (2) ≥
    110

    Facing a Metal Object


    e (3) ≥
    45


  • Connections and Schema

    Wiring Schemes
    3-Wire Connection


    BU :
    Blue
    BN :
    Brown
    BK :
    Black
    (1)
    Voltage output

    Ensure a minimum of 5 V between the + (terminal 1) and the sensor output (terminal 4)

    Output current

    Load impedance value

    Output voltage

    Load impedance value

    24 V

    0...10 mA

    R ≤ 1400 Ω

    0...10 V

    R = 1000 Ω


  • Performance Curves

    Output Curves


    (Y)
    Us (V)
    (X)
    Sensors - object distance (mm)


Compare products: /