Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XS & XT
Schneider Eletric XS9C11RMBL01U20 Picture

XS9C11RMBL01U20

Schneider Eletric XS9C11RMBL01U20 Picture
XS9C11RMBL01U20

Rot. monitoring - 40x40x15 - Sn15mm - 6..6000c/mn - 24..240VAC/DC - 1/2" 0.15m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    317.31 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    Rotation monitoring
    sensor name
    XS9
    sensor design
    Flat form 40 x 40 x 15
    size
    15 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    0.59 in (15 mm)
    discrete output function
    1 NC
    output circuit type
    AC/DC
    electrical connection
    Remote male connector 1/2"20 UNF, 3 pins
    cable length
    0.49 ft (0.15 m)
    [Us] rated supply voltage
    24...240 V AC/DC 50/60 Hz
    switching capacity in mA
    5...200 mA DC
    5...300 mA AC
    IP degree of protection
    IP67 double insulation IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    adjustable frequency range
    6…6000 cyc/mn
    operating zone
    0.00…0.47 in (0…12 mm)
    differential travel
    3...15% of Fr
    repeat accuracy
    3% of Sr
    wire insulation material
    PvR
    status LED
    Supply on 1 LED green)
    Output state 1 LED yellow)
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    1.5 mA open state
    switching frequency
    <= 800 Hz
    maximum voltage drop
    <5.5 V closed)
    run-up delay at power-up
    9 s standard
    marking
    CE
    depth
    0.59 in (15 mm)
    height
    1.57 in (40 mm)
    width
    1.57 in (40 mm)
    product weight
    0.13 lb(US) (0.06 kg)
    Environment
    product certifications
    CSA
    UL
    CCC
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901509806
    Package weight(Lbs)
    0.09 kg (0.2 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • Chinese2
    • French4
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 20 MB
    Date 4/13/16
    Size pdf
    Size 19.9 MB
    Date 4/13/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XS9C11RMBL01U20: induc. sensor XS9 - 40x40x15 - Sn15mm - 6..6000c/mn - 24..240VAC/DC - 1/2" 0.15m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XS9C11RMBL01U20: induc. sensor XS9 - 40x40x15 - Sn15mm - 6..6000c/mn - 24..240VAC/DC - 1/2" 0.15m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.7 MB
    Date 2/7/18
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 507.8 KB
    Date 11/1/14
    Description
    Declaration of compatibility with Ecolab hygiene products
    Size pdf
    Size 63.7 KB
    Date 10/7/10
    Description
    CSA certificate of compliance
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 311.6 KB
    Date 10/1/02
    Description
    None
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS9C11RMBL01U20 : Rot. monitoring - 40x40x15 - Sn15mm - 6..6000c/mn - 24..240VAC/DC - 1/2" 0.15m
    Description
    Rot. monitoring - 40x40x15 - Sn15mm - 6..6000c/mn - 24..240VAC/DC - 1/2" 0.15m
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    Rot. monitoring - 40x40x15 - Sn15mm - 6..6000c/mn - 24..240VAC/DC - 1/2" 0.15m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    For CHC type screws


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    60

    Face to Face


    e (2) ≥
    120


  • Connections and Schema

    Wiring Schemes
    2-Wire DC (Non Polarised)



Compare products: /