Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XS & XT
Schneider Eletric XS9C4A1PCN12 Picture

XS9C4A1PCN12

Green premium brand logo
Schneider Eletric XS9C4A1PCN12 Picture
XS9C4A1PCN12
Green premium brand logo

inductive sensor XS9 40x40x117 - PBT - Sn20 mm - 12..24VDC - terminals

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 170.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    Factor 1 (Fe/Nfe)
    Welding machine
    sensor name
    XS9
    sensor design
    Form 40 x 40 x 117
    size
    117 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Sn] nominal sensing distance
    0.79 in (20 mm)
    discrete output function
    1 NO + 1 NC
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Screw-clamp terminals, 4 x 1.5 mm²
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA overload and short-circuit protection
    IP degree of protection
    IP67 IEC 60529
    IP65 IEC 60529
    IP69K DIN 40050
    Complementary
    detection face
    5 positions turret head
    front material
    PBT
    operating zone
    0.00…0.63 in (0…16 mm)
    differential travel
    3...15% of Sr
    repeat accuracy
    <= 3% of Sr
    electromagnetic compatibility
    Immunity to magnetic fields 250 mT
    cable entry number
    1 tapped entry 1/2" NPT cable gland
    status LED
    Supply on 1 LED green)
    Output state 1 LED yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 250 Hz
    maximum voltage drop
    <2 V closed)
    current consumption
    0...30 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    2.5 ms
    maximum delay recovery
    2.5 ms
    marking
    CE
    height
    1.57 in (40 mm)
    length
    1.57 in (40 mm)
    width
    4.61 in (117 mm)
    net weight
    0.54 lb(US) (0.244 kg)
    Environment
    product certifications
    CSA
    CCC
    UL
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 msEN 60068-2-27
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    00785901746683
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese3
    • French4
    • German3
    • Italian3
    • Spanish3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format html
    Size 301 B
    Date 10/8/91
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.6 MB
    Date 12/1/16
    prp.document.label.format pdf
    Size 3.3 MB
    Date 2/1/13
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS9C4A1PCN12 : inductive sensor XS9 40x40x117 - PBT - Sn20 mm - 12..24VDC - terminals
    Description
    inductive sensor XS9 40x40x117 - PBT - Sn20 mm - 12..24VDC - terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    inductive sensor XS9 40x40x117 - PBT - Sn20 mm - 12..24VDC - terminals
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 384 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS9C4A1PCN12 : inductive sensor XS9 40x40x117 - PBT - Sn20 mm - 12..24VDC - terminals
    Description
    inductive sensor XS9 40x40x117 - PBT - Sn20 mm - 12..24VDC - terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    inductive sensor XS9 40x40x117 - PBT - Sn20 mm - 12..24VDC - terminals
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1) :
    1/2" NPT cable gland.
    (2) :
    2 holes Ø 5,45 mm / Ø 0.21 in. Tightening torque: < 1,5 Nm / < 13.3 Ib-in.
    (3) :
    3 screws M3,5. Tightening torque: < 1,2 Nm / < 10.6 Ib-in.
    (4) :
    2 alongated holes 5,4 x 7,4 mm / 0.21 x 0.29 in. Tightening torque: < 1,5 Nm / < 13.3 Ib-in".


  • Mounting and Clearance

    Mounting
    Head Positions



    Setting-up
    Sensing Distance Correction Factor


    SS :
    Stainless steel
    Fe :
    Steel
    Al :
    Aluminium
    Cu :
    Copper


    Setting-up
    Operating Distance (According to the Sensor’s Level of Flush Mounting)


    (y)
    Sensing distance (Sr) mm
    (x)
    Sensing face/frame distance (d) mm
    (1)
    Flush mounted in aluminium
    (2)
    Flush mounted in Fe360


  • Connections and Schema

    Wiring Schemes
    4-Wire DC



Compare products: /