Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
Schneider Eletric XS9D111A2L5 Picture
Discontinued

XS9D111A2L5

Schneider Eletric XS9D111A2L5 Picture
Discontinued
XS9D111A2L5

inductive sensor XS9 80x80x26 - PBT - Sn40mm - 24VDC - cable 5m

Show more characteristics
XS9D111A2L5  has not been replaced. Please contact your customer care center for more information.
  • 257.01 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS9
    sensor design
    Flat form 80 x 80 x 26
    size
    26 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Analogue
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    1.57 in (40 mm)
    discrete output function
    1 NO
    output circuit type
    DC
    analogue output range
    4...20 mA
    electrical connection
    Cable
    cable length
    16.40 ft (5 m)
    [Us] rated supply voltage
    24 V DC
    IP degree of protection
    IP68 double insulation IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    operating zone
    0.20…1.57 in (5…40 mm)
    repeat accuracy
    <= 3% of Sr
    linearity error
    +/- 2 mA
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    without
    supply voltage limits
    15…36 V DC
    switching frequency
    <= 100 Hz
    current consumption
    0...4 mA no-load
    maximum output current drift
    10 %
    marking
    CE
    depth
    1.02 in (26 mm)
    Maximum Height
    3.15 in (80 mm)
    width
    3.15 in (80 mm)
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Ordering and shipping details
    Category
    22486-SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389110127560
    Package weight(Lbs)
    0.93 lb(US) (0.420 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Package 1 Height
    1.480 dm
    Package 1 width
    0.800 dm
    Package 1 Length
    0.800 dm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    For CHC type screws


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    120

    Face to Face


    e (2) ≥
    300

    Facing a Metal Object


    e (3) ≥
    120


  • Connections and Schema

    Wiring Schemes
    2-Wire Connection


    BU :
    Blue
    BN :
    Brown
    BK :
    Black
    (1)
    Output current

    Ensure a minimum of 10 V between the + (terminal 1) and - (terminal 3) of the sensor

    Output current

    Load impedance value

    12 V

    4...20 mA

    R ≤ 8.2 Ω

    24 V

    4...20 mA

    R ≤ 470 Ω


  • Performance Curves

    Output Curves


    (Y)
    Is (mA)
    (X)
    Sensors - object distance (mm)