Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XS & XT
Schneider Eletric XSAV11373L05 Picture

XSAV11373L05

Green premium brand logo
Schneider Eletric XSAV11373L05 Picture
XSAV11373L05
Green premium brand logo

Rot. monitoring - M30 - Sn10mm - 6..150c/mn - 12..48VDC - cable 5m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    179.28 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    Rotation monitoring
    sensor name
    XSA
    sensor design
    Cylindrical M30
    size
    81 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    0.39 in (10 mm)
    discrete output function
    1 NC
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    16.40 ft (5 m)
    [Us] rated supply voltage
    12...48 V DC reverse polarity protection
    switching capacity in mA
    <= 200 mA overload and short-circuit protection
    IP degree of protection
    IP67 IEC 60529
    Complementary
    thread type
    M30 x 1.5
    detection face
    Frontal
    front material
    PPS
    adjustable frequency range
    6…150 cyc/mn
    operating zone
    0.00…0.31 in (0…8 mm)
    differential travel
    3...15% of Fr
    repeat accuracy
    3% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state 1 LED red)
    supply voltage limits
    10…58 V DC
    switching frequency
    <= 100 Hz
    maximum voltage drop
    <1.8 V closed)
    current consumption
    0...15 mA no-load
    run-up delay at power-up
    9 s standard
    marking
    CE
    threaded length
    2.24 in (57 mm)
    height
    1.18 in (30 mm)
    length
    3.19 in (81 mm)
    product weight
    0.66 lb(US) (0.3 kg)
    Environment
    product certifications
    CCC
    CSA
    UL
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    Ordering and shipping details
    Category
    22486 - SENSORS, PROXIMITY
    Discount Schedule
    DS2
    GTIN
    03389110658927
    Package weight(Lbs)
    0.34 kg (0.74 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese2
    • French2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XSAV11373L05: inductive sensor XSAV - M30 - Sn10mm - 6..150c/mn - 12..48VDC - cable 5m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XSAV11373L05: inductive sensor XSAV - M30 - Sn10mm - 6..150c/mn - 12..48VDC - cable 5m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 120.3 KB
    Date 7/16/18
    Description
    CSA certificate of compliance
    Size pdf
    Size 1.8 MB
    Date 1/31/18
    Description
    Certificate for China compulsory product certification
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    XSAV... inductive proximity switches - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    Description
    Supplier's declaration of conformity to Australian regulations
    Size pdf
    Size 490.1 KB
    Date 1/22/16
    Description
    Supplier's declaration of conformity to Australian regulations
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XSAV11373L05 : Rot. monitoring - M30 - Sn10mm - 6..150c/mn - 12..48VDC - cable 5m
    Description
    Rot. monitoring - M30 - Sn10mm - 6..150c/mn - 12..48VDC - cable 5m
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    Rot. monitoring - M30 - Sn10mm - 6..150c/mn - 12..48VDC - cable 5m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XSAV11373L05 : Rot. monitoring - M30 - Sn10mm - 6..150c/mn - 12..48VDC - cable 5m
    Description
    Rot. monitoring - M30 - Sn10mm - 6..150c/mn - 12..48VDC - cable 5m
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    Rot. monitoring - M30 - Sn10mm - 6..150c/mn - 12..48VDC - cable 5m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    20 mm/0.79 in

    Face to face


    e (2) ≥
    120 mm/4.72 in

    Facing a metal object


    e (3) ≥
    30 mm/1.18 in.


  • Connections and Schema

    Wiring Schemes

    3-wire DC


    BU :
    Blue
    BN :
    Brown
    BK :
    Black


  • Performance Curves

    Performance Curves
    Standard Steel Target : 30x30x1 mm


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm


Compare products: /