Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XU
Schneider Eletric XU5M18PP340 Picture
Discontinued

XU5M18PP340

Schneider Eletric XU5M18PP340 Picture
Discontinued
XU5M18PP340

photo-electric sensor - XU5 - diffuse - Sn 0.4 m - NO or NC - cable

Show more characteristics
  • 116.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

XU5M18PP340 is replaced by:
Product
Qty
XUB0BPSNL2
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 13 June 2019
1
  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XU5
    sensor design
    Cylindrical M18
    line of sight type
    Axial
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    emission
    Infrared diffuse
    Complementary
    enclosure material
    Nickel plated brass
    lens material
    PMMA
    output type
    Solid state
    add on output
    Without
    status LED
    1 LED yellow)output state
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    1.5 mA open state
    maximum voltage drop
    <6 V closed state)
    maximum delay first up
    300 ms
    maximum delay response
    20 ms
    maximum delay recovery
    20 ms
    setting-up
    Sensitivity adjustment
    Environment
    product certifications
    CE
    UL
    CSA
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 IEC 60529
    Ordering and shipping details
    Category
    22481-SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389110734812
    Package weight(Lbs)
    0.32 lb(US) (0.147 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Package 1 Height
    0.420 dm
    Package 1 width
    1.320 dm
    Package 1 Length
    0.950 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 68.9 KB
    Date 1/13/05
    Files in document
    dwf
    1.9 KB
    dxf
    31.5 KB
    wmf
    4.3 KB
    dwg
    31.2 KB
    prp.document.label.format zip
    Size 46.7 KB
    Date 1/13/05
    Files in document
    dwf
    1.1 KB
    dxf
    17.4 KB
    wmf
    1.9 KB
    dwg
    26.5 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 481.4 KB
    Date 1/1/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.