Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XU
Schneider Eletric XUB4ANANL5 Picture
Discontinued

XUB4ANANL5

Schneider Eletric XUB4ANANL5 Picture
Discontinued
XUB4ANANL5

photo-electric sensor - XUB - diffuse - Sn 0.1m - 12..24VDC - cable 5m

Show more characteristics
XUB4ANANL5  has not been replaced. Please contact your customer care center for more information.
  • 95.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUB
    sensor design
    Cylindrical M18
    detection system
    Diffuse
    material
    Plastic
    line of sight type
    Axial
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO
    electrical connection
    Cable
    cable length
    16.40 ft (5 m)
    product specific application
    -
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    0.33 ft (0.1 m) diffuse
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    0.49 ft (0.15 m) diffuse
    output type
    Solid state
    add on output
    Without
    wire insulation material
    PvR
    status LED
    1 LED yellow)output state
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…36 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    35 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    1 ms
    maximum delay recovery
    1 ms
    setting-up
    Without sensitivity adjustment
    diameter
    0.71 in (18 mm)
    length
    2.44 in (62 mm)
    Environment
    product certifications
    CSA
    CE
    UL
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 double insulation IEC 60529
    IP65 double insulation IEC 60529
    Ordering and shipping details
    Discount Schedule
    DS2
    GTIN
    03389110395693
    Package weight(Lbs)
    0.41 lb(US) (0.185 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XUB4ANANL5: photo-electric sensor - XUB - diffuse - Sn 0.1m - 12..24VDC - cable 5m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUB4ANANL5: photo-electric sensor - XUB - diffuse - Sn 0.1m - 12..24VDC - cable 5m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUB4ANANL5: photo-electric sensor - XUB - diffuse - Sn 0.1m - 12..24VDC - cable 5m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUB4ANANL5: photo-electric sensor - XUB - diffuse - Sn 0.1m - 12..24VDC - cable 5m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 286.3 KB
    Date 7/1/05
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /