Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XU
Schneider Eletric XUB4APAWL5 Picture
Discontinued

XUB4APAWL5

Schneider Eletric XUB4APAWL5 Picture
Discontinued
XUB4APAWL5

photo-electric sensor - XUB - diffuse - 90° - Sn 0.1m - 12..24VDC - cable 5m

Show more characteristics
XUB4APAWL5  has not been replaced. Please contact your customer care center for more information.
  • 75.10 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUB
    sensor design
    Cylindrical M18
    detection system
    Diffuse
    material
    Plastic
    line of sight type
    90° lateral
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NO
    electrical connection
    Cable
    cable length
    16.40 ft (5 m)
    product specific application
    -
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    0.33 ft (0.1 m) diffuse
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    0.49 ft (0.15 m) diffuse
    output type
    Solid state
    add on output
    Without
    wire insulation material
    PvR
    status LED
    1 LED yellow)output state
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…36 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    35 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    1 ms
    maximum delay recovery
    1 ms
    setting-up
    Without sensitivity adjustment
    diameter
    0.71 in (18 mm)
    length
    1.81 in (46 mm)
    Environment
    product certifications
    CSA
    UL
    CE
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 double insulation IEC 60529
    IP65 double insulation IEC 60529
    Ordering and shipping details
    Category
    22415-SENSORS, PHOTOELECTRIC, BASIC
    Discount Schedule
    DS2
    GTIN
    03389110395686
    Returnability
    No
    Country of origin
    ID
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 286.3 KB
    Date 7/1/05
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 174 KB
    Date 12/1/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 281.5 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /