USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUBLAKCNM12T Picture

XUBLAKCNM12T

Green premium brand logo
Schneider Eletric XUBLAKCNM12T Picture
XUBLAKCNM12T
Green premium brand logo

photo-electric sensor - XUB - emitter - laser - 12..24VDC - M12

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    242.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application material handling
    electronic sensor type
    Photo-electric sensor transmitter
    sensor name
    XUB
    sensor design
    Cylindrical M18
    detection system
    Thru beam
    material
    Plastic
    supply circuit type
    DC
    wiring technique
    3-wire
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    -
    emission
    Red laser thru beam class 1 0.000026378 in (670 nm) IEC 60825-1
    [Sn] nominal sensing distance
    0.00…328.08 ft (0…100 m) thru beam need a receiver
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    add on input
    Test by emission breaking
    status LED
    1 LED green)supply on
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 1500 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    25 mA no-load
    maximum delay first up
    80 ms
    maximum delay response
    0.4 ms
    maximum delay recovery
    0.4 ms
    diameter
    0.71 in (18 mm)
    length
    2.60 in (66 mm)
    net weight
    0.09 lb(US) (0.04 kg)
    Environment
    product certifications
    UL
    CE
    CSA
    ambient air temperature for operation
    14…113 °F (-10…45 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 double insulation IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119021043
    Package weight(Lbs)
    0.09 kg (0.2 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XUBLAKCNM12T: photo-electric sensor - XUB - emitter - laser - 12..24VDC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUBLAKCNM12T: photo-electric sensor - XUB - emitter - laser - 12..24VDC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size html
    Size 323 B
    Date 2/16/07
    Description
    cUL certification record (listed products, for Canada)
    Size html
    Size 301 B
    Date 2/16/07
    Description
    UL certification record (listed products)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.9 MB
    Date 7/1/09
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 227.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    photo-electric sensor - XUB - emitter - laser - 12..24VDC - M12
    Description
    photo-electric sensor - XUB - emitter - laser - 12..24VDC - M12
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    photo-electric sensor - XUB - emitter - laser - 12..24VDC - M12
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    photo-electric sensor - XUB - emitter - laser - 12..24VDC - M12
    Description
    photo-electric sensor - XUB - emitter - laser - 12..24VDC - M12
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    photo-electric sensor - XUB - emitter - laser - 12..24VDC - M12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /