USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUC2ARCTU78 Picture

XUC2ARCTU78

Schneider Eletric XUC2ARCTU78 Picture
XUC2ARCTU78

photo-electric sensor - XUC - thru beam - Sn 50m - 24..240VAC/DC - 7/8"

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    183.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUC
    sensor design
    Compact
    detection system
    Thru beam
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    5-wire
    discrete output function
    1 C/O
    electrical connection
    1 male connector, 5 pins
    product specific application
    -
    emission
    Infrared thru beam
    [Sn] nominal sensing distance
    164.04 ft (50 m) thru beam
    Complementary
    enclosure material
    PC
    lens material
    PMMA
    maximum sensing distance
    196.85 ft (60 m)
    output type
    Solid state
    output function governance
    Light or dark programmable
    add on output
    Without
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PvR
    cable outer diameter
    0.24 in (6 mm)
    status LED
    1 LED yellow)output state
    1 LED red)stability
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…38 V DC
    output voltage
    <= 250 V AC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    35 mA no-load
    maximum power consumption in W
    2 W
    time delay range
    0...15 s monostable, on-delay or off-delay (programmable)
    maximum delay first up
    15 ms
    maximum delay response
    1 ms
    maximum delay recovery
    1 ms
    setting-up
    Sensitivity adjustment with potentiometer
    electrical durability
    500000 cycles 3000 mA 1 60 cyc/mn 250 V
    depth
    1.73 in (44 mm)
    height
    3.90 in (99 mm)
    width
    1.77 in (45 mm)
    net weight
    0.88 lb(US) (0.4 kg)
    kit composition
    Transmitter + receiver
    Environment
    product certifications
    UL
    CE
    CSA
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn 10…55 Hz) IEC 60068-2-6
    shock resistance
    20 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 IEC 60529
    NEMA degree of protection
    NEMA 12IEC 60529
    NEMA 13IEC 60529
    NEMA 3IEC 60529
    NEMA 4IEC 60529
    NEMA 4XIEC 60529
    NEMA 6IEC 60529
    NEMA 6PIEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901328360
    Package weight(Lbs)
    0.39 kg (0.86 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French4
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XUC2ARCTU78: photo-electric sensor - XUC - thru beam - Sn 50m - 24..240VAC/DC - 7/8 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUC2ARCTU78: photo-electric sensor - XUC - thru beam - Sn 50m - 24..240VAC/DC - 7/8 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 44.3 MB
    Date 1/2/01
    Description
    CSA certificate of compliance
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 301 B
    Date 5/15/97
    Description
    UL certification record (listed products)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 196.9 KB
    Date 8/1/03
    Description
    None
    Size pdf
    Size 516.5 KB
    Date 4/1/02
    Description
    None
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 227.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    photo-electric sensor - XUC - thru beam - Sn 50m - 24..240VAC/DC - 7/8
    Description
    photo-electric sensor - XUC - thru beam - Sn 50m - 24..240VAC/DC - 7/8"
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    photo-electric sensor - XUC - thru beam - Sn 50m - 24..240VAC/DC - 7/8"
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /