USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUC9AKSAL2 Picture
Discontinued

XUC9AKSAL2

Schneider Eletric XUC9AKSAL2 Picture
Discontinued
XUC9AKSAL2

photo-electric sensor - XUC - polarised - Sn 6m - 12..24VDC - cable 2m

Show more characteristics
XUC9AKSAL2XUC9AKSAL2  has not been replaced. Please contact your customer care center for more information.
  • Price*
    108.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUC
    sensor design
    Compact
    detection system
    Polarised reflex
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    product specific application
    -
    emission
    Red polarised reflex
    [Sn] nominal sensing distance
    19.69 ft (6 m) polarised reflex need reflector XUZC50
    Complementary
    enclosure material
    PC
    lens material
    PMMA
    maximum sensing distance
    29.53 ft (9 m) with reflector 50 x 50 mm
    output type
    Solid state
    output function governance
    Light or dark programmable
    add on output
    With alarm output
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PvR
    cable outer diameter
    0.24 in (6 mm)
    status LED
    1 LED yellow)output state
    1 LED red)stability
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…38 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    35 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    1 ms
    maximum delay recovery
    1 ms
    setting-up
    Sensitivity adjustment with potentiometer
    depth
    1.73 in (44 mm)
    height
    4.41 in (112 mm)
    width
    1.77 in (45 mm)
    net weight
    0.49 lb(US) (0.22 kg)
    kit composition
    Reflector XUZC50
    Sensor
    Environment
    product certifications
    UL
    CE
    CSA
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn 10…55 Hz) IEC 60068-2-6
    shock resistance
    20 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 IEC 60529
    NEMA degree of protection
    NEMA 12IEC 60529
    NEMA 13IEC 60529
    NEMA 3IEC 60529
    NEMA 4IEC 60529
    NEMA 4XIEC 60529
    NEMA 6IEC 60529
    NEMA 6PIEC 60529
    Ordering and shipping details
    Category
    22481-SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901328421
    Package weight(Lbs)
    0.63 lb(US) (0.286 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XUC9AKSAL2: photo-electric sensor - XUC - polarised - Sn 6m - 12..24VDC - cable 2m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUC9AKSAL2: photo-electric sensor - XUC - polarised - Sn 6m - 12..24VDC - cable 2m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 516.5 KB
    Date 4/1/02
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /