USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUFN5P01L2 Picture

XUFN5P01L2

Schneider Eletric XUFN5P01L2 Picture
XUFN5P01L2

plastic fibre optic for sensor - diffuse - long sensing - 2m - Sn95mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    52.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    sensor name
    XUF
    [Sn] nominal sensing distance
    0.31 ft (0.095 m)
    end fitting type
    , standard thread end fitting
    Complementary
    electronic sensor type
    Photo-electric sensor
    sensor design
    Fiber design
    product destination
    XUDA
    optic fiber material
    PMMA
    sheath material
    PE
    detection system
    Diffuse
    optic fiber use
    Long sensing fiber
    optic fiber length
    6.56 ft (2 m)
    external diameter
    0.09 in (2.2 mm)
    minimum bending radius
    0.98 in (25 mm)
    thread type
    M6 x 0.75
    optic fiber core
    2 x Ø 1.5 mm
    net weight
    0.13 lb(US) (0.058 kg)
    Environment
    ambient air temperature for operation
    -13…140 °F (-25…60 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    vibration resistance
    +/- 1.5 mm 10…55 Hz)IEC 60068-2-6
    7 gn 10…55 Hz)IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP64 IEC 60529
    IP641 NF C 20-010
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901330547
    Package weight(Lbs)
    0.05 kg (0.12 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 149.2 KB
    Date 11/1/00
    Description
    None
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUFN5P01L2_ROHS_DECLARATION
    Description
    XUFN5P01L2_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    XUFN5P01L2_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /