USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUFP0210 Picture
Discontinued

XUFP0210

Schneider Eletric XUFP0210 Picture
Discontinued
XUFP0210

fiber optic light guide for amplifier - glass - 0.97 m - sensing range 20 mm

Show more characteristics
XUFP0210XUFP0210  has not been replaced. Please contact your customer care center for more information.
  • Price*
    105.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    sensor name
    XUF
    Complementary
    electronic sensor type
    Photo-electric sensor
    sensor design
    Fiber design
    product destination
    XUDA
    sheath material
    PE
    Environment
    vibration resistance
    +/- 1.5 mm 10…55 Hz)IEC 60068-2-6
    7 gn 10…55 Hz)IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP64 IEC 60529
    IP641 NF C 20-010
    Ordering and shipping details
    Category
    22481-SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901242260
    Package weight(Lbs)
    0.20 lb(US) (0.090 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /