USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUFZ02 Picture
Discontinued

XUFZ02

Schneider Eletric XUFZ02 Picture
Discontinued
XUFZ02

accessory for plastic optic fibre - thru-beam - 90° mirror - set of 2

Show more characteristics
XUFZ02XUFZ02  has not been replaced. Please contact your customer care center for more information.
  • Price*
    83.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    accessory / separate part designation
    90° mirror
    accessory / separate part destination
    Fibre with threaded end fitting
    accessory / separate part category
    Sensor accessories
    quantity per set
    Set of 2
    Complementary
    product compatibility
    XUFN35301
    XUFN2.01L..
    XUFS2020
    XUFN1.30.
    detection system
    Thru beam
    line of sight type
    90° axial
    90° lateral
    net weight
    0.01 lb(US) (0.005 kg)
    Ordering and shipping details
    Category
    22481-SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901242369
    Package weight(Lbs)
    0.01 lb(US) (0.003 kg)
    Returnability
    No
    Country of origin
    JP
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 57.5 KB
    Date 1/12/05
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUFZ02_ROHS_DECLARATION
    Description
    XUFZ02_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    XUFZ02_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /