USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUFZ911 Picture

XUFZ911

Schneider Eletric XUFZ911 Picture
XUFZ911

plastic fibre optic for sensor - single fibre single strand - Ø2.2/Ø1.4mm - 10m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    55.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    sensor name
    XUF
    [Sn] nominal sensing distance
    0.34 ft (0.105 m) XUFZ03 axial
    0.34 ft (0.105 m) XUFZ04 frontal
    0.34 ft (0.105 m) XUFZ05 lateral
    0.69 ft (0.21 m)
    end fitting type
    , without end fitting
    Complementary
    electronic sensor type
    Photo-electric sensor
    sensor design
    Fiber design
    product destination
    XUDA
    optic fiber material
    PMMA
    sheath material
    PE
    detection system
    Thru beam
    optic fiber use
    General use
    optic fiber length
    32.81 ft (10 m)
    external diameter
    0.09 in (2.2 mm)
    minimum bending radius
    0.98 in (25 mm)
    optic fiber core
    1 x Ø 1.4 mm
    net weight
    0.09 lb(US) (0.04 kg)
    Environment
    ambient air temperature for operation
    -13…140 °F (-25…60 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    vibration resistance
    +/- 1.5 mm 10…55 Hz)IEC 60068-2-6
    7 gn 10…55 Hz)IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP64 IEC 60529
    IP641 NF C 20-010
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901622024
    Package weight(Lbs)
    0.08 kg (0.18 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    plastic fibre optic for sensor - single fibre single strand - Ø2.2/Ø1.4mm - 10m
    Description
    plastic fibre optic for sensor - single fibre single strand - Ø2.2/Ø1.4mm - 10m
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    plastic fibre optic for sensor - single fibre single strand - Ø2.2/Ø1.4mm - 10m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /