USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric XUJT700318R5 Picture

XUJT700318R5

Schneider Eletric XUJT700318R5 Picture
XUJT700318R5

photoelectric sensor - object - Sn 0.7 m - 1 OC - Pg 9

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    332.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUJ
    sensor design
    Compact
    detection system
    Diffuse
    material
    Plastic
    line of sight type
    Axial
    type of output signal
    Analogue
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    analogue output range
    4...20 mA, drift < 5 % for temperature between 0 and + 40 °C
    electrical connection
    Screw-clamp terminals
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    0.66…2.62 ft (0.2…0.8 m) diffuse
    Complementary
    enclosure material
    PEI
    lens material
    PMMA
    maximum sensing distance
    2.62 ft (0.8 m)
    output type
    Solid state
    add on output
    With analogue output
    wire insulation material
    PVC
    status LED
    1 LED yellow)output state
    [Us] rated supply voltage
    12...24 V DC
    supply voltage limits
    20…30 V DC
    output voltage
    0...10 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    <= 35 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    2 ms
    maximum delay recovery
    2 ms
    setting-up
    Without sensitivity adjustment
    Environment
    product certifications
    CE
    UL
    CSA
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 double insulation IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389119085076
    Package weight(Lbs)
    0.22 kg (0.48 lb(US))
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /