USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUK1ARCNL2H60 Picture

XUK1ARCNL2H60

Schneider Eletric XUK1ARCNL2H60 Picture
XUK1ARCNL2H60

photo-electric sensor - XUK - reflex - kit - Sn 7m - 24..240VAC/DC - cable 2m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    129.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application tertiary sector
    electronic sensor type
    Photo-electric sensor
    product specific application
    Access detection
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    additional information
    French/english leaflet
    material
    Plastic
    detection system
    Reflex
    emission
    Infrared reflex
    [Sn] nominal sensing distance
    22.97 ft (7 m) with 50 x 50 mm reflector
    wiring technique
    5-wire
    cable length
    6.56 ft (2 m)
    Complementary
    kit composition
    Reflex system photo-electric sensor
    Fixing bracket
    Mounting instructions
    50 x 50 mm reflector
    enclosure material
    PBT
    lens material
    PMMA
    type of output signal
    Discrete
    output type
    Relay
    discrete output type
    1 C/O
    output function governance
    Light
    electrical connection
    Cable
    wire insulation material
    PVC
    status LED
    Output state 1 LED
    supply circuit type
    AC/DC
    [Us] rated supply voltage
    24...240 V AC/DC reverse polarity protection
    supply voltage limits
    20…264 V AC/DC
    output voltage
    250 V AC
    switching capacity in mA
    3 A
    switching frequency
    < 20 Hz
    maximum power consumption in W
    2 W
    maximum delay first up
    60 ms
    maximum delay response
    25 ms
    maximum delay recovery
    25 ms
    net weight
    0.66 lb(US) (0.3 kg)
    Environment
    product certifications
    UL
    CSA
    CE
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 IEC 60529 double insulation)
    Ordering and shipping details
    Category
    21571 - SENSORS, ELECTRONIC BASIC XU & XS
    Discount Schedule
    DS2
    GTIN
    03389119037662
    Package weight(Lbs)
    0.14 kg (0.3 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 35 MB
    Date 9/1/13
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 227.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    photo-electric sensor - XUK - reflex - kit - Sn 7m - 24..240VAC/DC - cable 2m
    Description
    photo-electric sensor - XUK - reflex - kit - Sn 7m - 24..240VAC/DC - cable 2m
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    photo-electric sensor - XUK - reflex - kit - Sn 7m - 24..240VAC/DC - cable 2m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 284.9 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /