USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUK5APBNL10 Picture
Discontinued

XUK5APBNL10

Schneider Eletric XUK5APBNL10 Picture
Discontinued
XUK5APBNL10

photo-electric sensor - XUK - diffuse - Sn 1m - 12..24VDC - cable 10m

Show more characteristics
XUK5APBNL10XUK5APBNL10  has not been replaced. Please contact your customer care center for more information.
  • Price*
    93.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Diffuse
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NC
    electrical connection
    Cable
    cable length
    32.81 ft (10 m)
    product specific application
    -
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    3.28 ft (1 m) diffuse
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    4.92 ft (1.5 m) diffuse
    output type
    Solid state
    wire insulation material
    PVC
    status LED
    1 LED yellow)output state
    [Us] rated supply voltage
    12...24 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    <= 35 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    2 ms
    maximum delay recovery
    2 ms
    setting-up
    Without sensitivity adjustment
    depth
    1.97 in (50 mm)
    height
    1.97 in (50 mm)
    width
    0.71 in (18 mm)
    net weight
    0.42 lb(US) (0.19 kg)
    Environment
    product certifications
    CSA
    CE
    UL
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 double insulation IEC 60529
    Ordering and shipping details
    Category
    21571-SENSORS, ELECTRONIC BASIC XU & XS
    Discount Schedule
    DS2
    GTIN
    03389110162561
    Package weight(Lbs)
    1.17 lb(US) (0.530 kg)
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUK5APBNL10: photo-electric sensor - XUK - diffuse - Sn 1m - 12..24VDC - cable 10m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUK5APBNL10: photo-electric sensor - XUK - diffuse - Sn 1m - 12..24VDC - cable 10m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for XUK5APBNL10: photo-electric sensor - XUK - diffuse - Sn 1m - 12..24VDC - cable 10m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUK5APBNL10: photo-electric sensor - XUK - diffuse - Sn 1m - 12..24VDC - cable 10m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 246.8 KB
    Date 5/1/03
    Description
    None
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 284.9 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /