USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUK8AKSNM12 Picture

XUK8AKSNM12

Green premium brand logo
Schneider Eletric XUK8AKSNM12 Picture
XUK8AKSNM12
Green premium brand logo

photo-electric laser sensor - XUK - BGS - Sn 1m - 12..24VDC - M12

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    152.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Diffuse with background suppression
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    -
    emission
    Infrared laser, modulated diffuse with background suppression class 1
    [Sn] nominal sensing distance
    3.28 ft (1 m) diffuse with background suppression
    Complementary
    enclosure material
    PC
    lens material
    PMMA
    maximum sensing distance
    3.28 ft (1 m) diffuse with background suppression
    minimum object diameter for detection
    0.08 in (2 mm)
    output type
    Solid state
    wire insulation material
    PVC
    status LED
    1 LED yellow)output state
    1 LED green)supply
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…36 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    <= 30 mA no-load
    maximum delay first up
    300 ms
    maximum delay response
    2 ms
    maximum delay recovery
    2 ms
    setting-up
    Sensitivity adjustment by potentiometer
    depth
    1.97 in (50 mm)
    height
    1.97 in (50 mm)
    width
    0.71 in (18 mm)
    net weight
    0.08 lb(US) (0.035 kg)
    kit composition
    With XUZA51 bracket fixing
    Environment
    product certifications
    CE
    Ecolab
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -22…158 °F (-30…70 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 double insulation IEC 60529
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901529019
    Package weight(Lbs)
    0.12 kg (0.27 lb(US))
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French5
    • German4
    • Italian4
    • Portuguese4
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Safety light curtains Preventa XUSL (Version 3.0)
    Description
    Safety light curtains. Accessories. Muting module. Security modules.
    Size pdf
    Size 6.4 MB
    Date 3/20/19
    Description
    Safety light curtains. Accessories. Muting module. Security modules.
    Barrières immatérielles de sécurité Preventa XUSL (Version 3.0)
    Description
    Barrières de sécurité de type 2 et 4. Barrières de sécurité, de type 4, avec fonction “muting” intégrée. Bras de “muting” pré-réglés. Accessoires. Module de muting. Modules de sécurité.
    Size pdf
    Size 6.5 MB
    Date 3/18/19
    Description
    Barrières de sécurité de type 2 et 4. Barrières de sécurité, de type 4, avec fonction “muting” intégrée. Bras de “muting” pré-réglés. Accessoires. Module de muting. Modules de sécurité.
    CAD
    Format
    Size
    Date
    Add to My Documents
    PHOTOELECTRIC SENSOR + OPTIONS (Version 1.0)
    Files in document
    dwf
    20.6 KB
    dwg
    362.2 KB
    dxf
    2 MB
    pdf
    40 KB
    Description
    CAD Drawing for XUK8AKSNM12
    Size zip
    Size 2.4 MB
    Date 2/8/18
    Files in document
    dwf
    20.6 KB
    dwg
    362.2 KB
    dxf
    2 MB
    pdf
    40 KB
    Description
    CAD Drawing for XUK8AKSNM12
    CAD file (on TraceParts) for XUK8AKSNM12: photo-electric laser sensor - XUK - BGS - Sn 1m - 12..24VDC - M12 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUK8AKSNM12: photo-electric laser sensor - XUK - BGS - Sn 1m - 12..24VDC - M12 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for XUK8AKSNM12: photo-electric laser sensor - XUK - BGS - Sn 1m - 12..24VDC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUK8AKSNM12: photo-electric laser sensor - XUK - BGS - Sn 1m - 12..24VDC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 246.8 KB
    Date 5/1/03
    Description
    None
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUK8AKSNM12_ROHS_DECLARATION
    Description
    XUK8AKSNM12_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    XUK8AKSNM12_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 284.9 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUK8AKSNM12_REACH_DECLARATION
    Description
    XUK8AKSNM12_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    XUK8AKSNM12_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /