USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUK8TAE2MM12 Picture

XUK8TAE2MM12

Schneider Eletric XUK8TAE2MM12 Picture
XUK8TAE2MM12

photo-electric sensor - XUK - diffuse Sn 5m 1output auto PNP/NPN 1output 4.20mA

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    474.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application assembly
    Application material handling
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Diffuse distance sensor
    material
    Plastic
    type of output signal
    Analogue + discrete
    wiring technique
    5-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    analogue output range
    4...20 mA
    electrical connection
    1 male connector M12, 5 pins
    product specific application
    Distance measurement on object
    emission
    Red laser diffuse distance sensor class 1 IEC 60825-1
    [Sn] nominal sensing distance
    16.40 ft (5 m) diffuse distance sensor
    Complementary
    enclosure material
    ABS/PC
    lens material
    PMMA
    maximum sensing distance
    16.40 ft (5 m) diffuse distance sensor
    output type
    Solid state
    Analog
    add on input
    External teach
    status LED
    1 LED yellow)output state
    1 LED green/yellow)supply on/output state
    [Us] rated supply voltage
    24 V DC reverse polarity protection
    supply voltage limits
    18…30 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <2 V
    current consumption
    <= 60 mA no-load
    maximum delay first up
    300 ms
    maximum delay response
    1.2 ms
    maximum delay recovery
    1.2 ms
    setting-up
    Using teach button or remote teaching
    depth
    1.97 in (50 mm)
    height
    1.97 in (50 mm)
    width
    0.91 in (23 mm)
    net weight
    0.08 lb(US) (0.035 kg)
    Environment
    product certifications
    Ecolab
    CULus
    CE
    ambient air temperature for operation
    -4…122 °F (-20…50 °C), UL
    -40…140 °F (-40…60 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 IEC 60529
    IP69K DIN 40050
    Ordering and shipping details
    Category
    22481 - SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901007241
    Package weight(Lbs)
    0.06 kg (0.13 lb(US))
    Returnability
    Yes
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French4
    • German2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 3/31/16
    Description
    Presentation, curves and references.
    Détecteurs photoélectriques pour la mesure de distance OsiSense XUK8T et XUK9T (Version 2.0)
    Description
    Présentation, courbes, références et index des références.
    Size pdf
    Size 2.1 MB
    Date 3/31/16
    Description
    Présentation, courbes, références et index des références.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUK8TAE2MM12: photo-electric sensor - XUK - diffuse Sn 5m 1output auto PNP/NPN 1output 4.20mA (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUK8TAE2MM12: photo-electric sensor - XUK - diffuse Sn 5m 1output auto PNP/NPN 1output 4.20mA (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size html
    Size 301 B
    Date 3/30/11
    Description
    UL certification record (listed products)
    Size html
    Size 323 B
    Date 3/30/11
    Description
    cUL certification record (listed products, for Canada)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 492.8 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    photo-electric sensor - XUK - diffuse Sn 5m 1output auto PNP/NPN 1output 4.20mA
    Description
    photo-electric sensor - XUK - diffuse Sn 5m 1output auto PNP/NPN 1output 4.20mA
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    photo-electric sensor - XUK - diffuse Sn 5m 1output auto PNP/NPN 1output 4.20mA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    photo-electric sensor - XUK - diffuse Sn 5m 1output auto PNP/NPN 1output 4.20mA
    Description
    photo-electric sensor - XUK - diffuse Sn 5m 1output auto PNP/NPN 1output 4.20mA
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    photo-electric sensor - XUK - diffuse Sn 5m 1output auto PNP/NPN 1output 4.20mA
    Video's
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Transmitter optical axis
    (2)
    Receiver optical axis


  • Connections and Schema

    Connections and Schema
    Connector Wiring


    (1)
    Auto-detect
    1 :
    + UB (BN: Brown)
    2 :
    QA (WH: White)
    3 :
    -UB (BU: Blue)
    4 :
    Q (BK: Black)
    5 :
    IN (GY: Grey)


  • Performance Curves

    Curves

    Size of light spot (typical)


    (1)
    Vertical (y)
    (2)
    Horizontal (x)
    0…15 mm :
    Size
    0…5 m :
    Distance


    Curves

    Output characteristic curve


    QA :
    Analogue output
    Q :
    Switching output
    (1)
    High
    (2)
    Low


  • Mounting and Clearance

    Mounting


    (1)
    < 1,5 Nm (13 Ib-in)
    (2)
    < 1 Nm (8.85 Ib-in)


Compare products: /