USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XUK9AKSAM12 Picture
Discontinued

XUK9AKSAM12

Schneider Eletric XUK9AKSAM12 Picture
Discontinued
XUK9AKSAM12

photoelectric sensor - object - Sn 5 m - NO or NC - M12 connector

Show more characteristics
XUK9AKSAM12XUK9AKSAM12  has not been replaced. Please contact your customer care center for more information.
  • Price*
    98.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Polarised reflex
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12, 4 pins
    emission
    Red polarised reflex
    [Sn] nominal sensing distance
    19.69 ft (6 m) polarised reflex need reflector XUZC50
    Complementary
    lens material
    PMMA
    maximum sensing distance
    26.25 ft (8 m) polarised reflex
    output type
    Solid state
    wire insulation material
    PVC
    status LED
    1 LED yellow)output state
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…36 V
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    <= 35 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    2 ms
    maximum delay recovery
    2 ms
    setting-up
    Without sensitivity adjustment
    Environment
    product certifications
    CSA
    CE
    UL
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 1.5 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 double insulation IEC 60529
    Ordering and shipping details
    Category
    22481-SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901395737
    Package weight(Lbs)
    0.33 lb(US) (0.148 kg)
    Returnability
    No
    Country of origin
    ID
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 246.8 KB
    Date 5/1/03
    Description
    None
    XUK.AKSA... Universal photo-electric sensor (Version 01)
    Description
    Photo-electric sensor, solid-state output, with stability LED, alarm output and protection against cross interference
    Size pdf
    Size 291.6 KB
    Date 2/1/00
    Description
    Photo-electric sensor, solid-state output, with stability LED, alarm output and protection against cross interference
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /