USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XULA700115 Picture

XULA700115

Schneider Eletric XULA700115 Picture
XULA700115

photo-electric sensor - XUL - diffuse - Sn 0.7m - 24..240VAC/DC - cable 2m

Show more characteristics
  • Price*
    117.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUL
    sensor design
    Compact
    detection system
    Diffuse
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    2-wire
    discrete output function
    1 NC
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    product specific application
    -
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    2.30 ft (0.7 m) diffuse
    Complementary
    enclosure material
    ABS/PC
    lens material
    PMMA
    maximum sensing distance
    2.95 ft (0.9 m)
    output type
    Solid state
    output function governance
    Light
    add on output
    Without
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    0.24 in (6 mm)
    status LED
    1 LEDoutput state
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    1.5 mA open state AC/DC
    switching capacity in mA
    <= 3000 mA inrush mode, to be used with 0.63 A quick-blow fuse in series with the load)
    >= 5 mA sealed mode, to be used with 0.63 A quick-blow fuse in series with the load)
    switching frequency
    <= 20 Hz
    maximum voltage drop
    <10 V closed state)(I = 5 mA)
    <3 V closed state)(I = 0.1...0.5 A)
    <5.5 V closed state)(I = 10 mA)
    maximum delay first up
    300 ms
    maximum delay response
    20 ms
    maximum delay recovery
    20 ms
    setting-up
    Without sensitivity adjustment
    depth
    1.38 in (35 mm)
    height
    2.76 in (70 mm)
    width
    0.71 in (18 mm)
    net weight
    0.43 lb(US) (0.195 kg)
    kit composition
    Sensor
    Bracket XULZ41
    Environment
    product certifications
    CSA
    UR
    ambient air temperature for operation
    -13…140 °F (-25…60 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    vibration resistance
    7 gn +/- 2 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    20 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 IEC 60529
    IP651 NF C 20-010
    Ordering and shipping details
    Category
    22481-SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901155898
    Package weight(Lbs)
    0.45 lb(US) (0.205 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XULA700115: photo-electric sensor - XUL - diffuse - Sn 0.7m - 24..240VAC/DC - cable 2m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XULA700115: photo-electric sensor - XUL - diffuse - Sn 0.7m - 24..240VAC/DC - cable 2m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 44.3 MB
    Date 12/13/00
    Description
    CSA certificate of compliance
    Size html
    Size 313 B
    Date 7/6/89
    Description
    UR certification record (recognized components)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 227.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    photo-electric sensor - XUL - diffuse - Sn 0.7m - 24..240VAC/DC - cable 2m
    Description
    photo-electric sensor - XUL - diffuse - Sn 0.7m - 24..240VAC/DC - cable 2m
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    photo-electric sensor - XUL - diffuse - Sn 0.7m - 24..240VAC/DC - cable 2m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /