USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XULH083534 Picture

XULH083534

Schneider Eletric XULH083534 Picture
XULH083534

photo-electric sensor - XUL - thru beam - Sn 8m - 12..24VDC - cable 2m

Show more characteristics
  • Price*
    87.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUL
    sensor design
    Compact
    detection system
    Thru beam
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    6.56 ft (2 m)
    product specific application
    -
    emission
    Infrared thru beam
    [Sn] nominal sensing distance
    26.25 ft (8 m) thru beam need transmitter XULK030
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    maximum sensing distance
    36.09 ft (11 m)
    output type
    Solid state
    output function governance
    Light or dark programmable
    add on output
    Without
    cable composition
    4 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    0.24 in (6 mm)
    status LED
    1 LEDoutput state
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    <= 35 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    2 ms
    maximum delay recovery
    2 ms
    setting-up
    Without sensitivity adjustment
    depth
    1.38 in (35 mm)
    height
    2.76 in (70 mm)
    width
    0.71 in (18 mm)
    net weight
    0.43 lb(US) (0.195 kg)
    kit composition
    Bracket XULZ41
    Sensor
    Environment
    product certifications
    CE
    UR
    CSA
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 2 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    20 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 IEC 60529
    IP671 NF C 20-010
    Ordering and shipping details
    Category
    22481-SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901699422
    Package weight(Lbs)
    0.47 lb(US) (0.214 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XULH083534: photo-electric sensor - XUL - thru beam - Sn 8m - 12..24VDC - cable 2m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XULH083534: photo-electric sensor - XUL - thru beam - Sn 8m - 12..24VDC - cable 2m (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Cable connection\With adjustable background suppression (Version 1.0)
    Files in document
    dwf
    2.7 KB
    dxf
    37.2 KB
    wmf
    6.8 KB
    dwg
    33.6 KB
    Size zip
    Size 80.2 KB
    Date 1/13/05
    Files in document
    dwf
    2.7 KB
    dxf
    37.2 KB
    wmf
    6.8 KB
    dwg
    33.6 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XULH083534 : photo-electric sensor - XUL - thru beam - Sn 8m - 12..24VDC - cable 2m
    Description
    photo-electric sensor - XUL - thru beam - Sn 8m - 12..24VDC - cable 2m
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    photo-electric sensor - XUL - thru beam - Sn 8m - 12..24VDC - cable 2m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /