USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XULJ703535L10 Picture
Discontinued

XULJ703535L10

Schneider Eletric XULJ703535L10 Picture
Discontinued
XULJ703535L10

photo-electric sensor - XUL - diffuse - Sn 0.7m - 12..24VDC - cable 10m

Show more characteristics
XULJ703535L10XULJ703535L10  has not been replaced. Please contact your customer care center for more information.
  • Price*
    161.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUL
    sensor design
    Compact
    detection system
    Diffuse
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    32.81 ft (10 m)
    product specific application
    -
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    2.30 ft (0.7 m) diffuse
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    maximum sensing distance
    2.95 ft (0.9 m)
    output type
    Relay
    output function governance
    Light or dark programmable
    add on output
    Without
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    0.24 in (6 mm)
    status LED
    1 LEDoutput state
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20…264 V AC/DC
    output voltage
    <= 250 V
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 20 Hz
    maximum voltage drop
    <1.5 V closed state)
    current consumption
    <= 40 mA no-load
    maximum delay first up
    60 ms
    maximum delay response
    25 ms
    maximum delay recovery
    25 ms
    setting-up
    Without sensitivity adjustment
    electrical durability
    500000 cycles 1 60 cyc/mn 250 V
    500000 cycles 0.4 60 cyc/mn 250 V
    depth
    1.77 in (45 mm)
    height
    2.76 in (70 mm)
    width
    0.71 in (18 mm)
    net weight
    1.34 lb(US) (0.61 kg)
    kit composition
    Sensor
    Bracket XULZ41
    Environment
    product certifications
    UR
    CSA
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 2 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    20 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 IEC 60529
    IP671 NF C 20-010
    Ordering and shipping details
    Category
    22481-SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389110699616
    Package weight(Lbs)
    0.65 lb(US) (0.295 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • Dutch1
    • French1
    • German1
    • Greek1
    • Italian1
    • Portuguese1
    • Spanish1
    • Swedish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 418.8 KB
    Date 4/1/02
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /