USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XULK0830D Picture

XULK0830D

Schneider Eletric XULK0830D Picture
XULK0830D

photo-electric sensor - XUL - emitter - 12..24VDC - M12

Show more characteristics
  • Price*
    47.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor transmitter
    sensor name
    XUL
    sensor design
    Compact
    detection system
    Thru beam
    material
    Plastic
    supply circuit type
    DC
    wiring technique
    2-wire
    electrical connection
    1 male connector M12, 4 pins
    emission
    Infrared thru beam
    [Sn] nominal sensing distance
    26.25 ft (8 m) thru beam need a receiver
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…30 V DC
    current consumption
    <= 35 mA
    maximum delay first up
    15 ms
    setting-up
    Without sensitivity adjustment
    depth
    1.38 in (35 mm)
    height
    2.76 in (70 mm)
    width
    0.71 in (18 mm)
    net weight
    0.30 lb(US) (0.135 kg)
    Environment
    product certifications
    CE
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 2 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    20 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 IEC 60529
    IP671 NF C 20-010
    Ordering and shipping details
    Category
    22481-SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901898788
    Package weight(Lbs)
    0.21 lb(US) (0.095 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • Dutch2
    • French3
    • German2
    • Greek2
    • Italian2
    • Portuguese2
    • Spanish2
    • Swedish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XULK0830D: photo-electric sensor - XUL - emitter - 12..24VDC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XULK0830D: photo-electric sensor - XUL - emitter - 12..24VDC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 264.8 KB
    Date 4/1/02
    Description
    None
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 227.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    photo-electric sensor - XUL - emitter - 12..24VDC - M12
    Description
    photo-electric sensor - XUL - emitter - 12..24VDC - M12
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    photo-electric sensor - XUL - emitter - 12..24VDC - M12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /