USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XULM0600L10 Picture
Discontinued

XULM0600L10

Schneider Eletric XULM0600L10 Picture
Discontinued
XULM0600L10

photo-electric sensor - XUL - emitter - 24..240VAC/DC - cable 10m

Show more characteristics
XULM0600L10XULM0600L10  has not been replaced. Please contact your customer care center for more information.
  • Price*
    98.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor transmitter
    sensor name
    XUL
    sensor design
    Compact
    detection system
    Thru beam
    material
    Plastic
    supply circuit type
    AC/DC
    wiring technique
    2-wire
    electrical connection
    Cable
    cable length
    32.81 ft (10 m)
    emission
    Infrared thru beam
    [Sn] nominal sensing distance
    26.25 ft (8 m) thru beam need a receiver
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    0.24 in (6 mm)
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20…264 V AC/DC
    switching capacity in mA
    0.5 A
    current consumption
    <= 5 mA
    maximum delay first up
    60 ms
    setting-up
    Without sensitivity adjustment
    electrical durability
    500000 cycles 0.4 60 cyc/mn 250 V
    depth
    1.77 in (45 mm)
    height
    2.76 in (70 mm)
    width
    0.71 in (18 mm)
    net weight
    1.34 lb(US) (0.61 kg)
    Environment
    product certifications
    CE
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 2 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    20 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 IEC 60529
    IP671 NF C 20-010
    Ordering and shipping details
    Category
    22481-SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    03389110693652
    Package weight(Lbs)
    1.31 lb(US) (0.596 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • Dutch1
    • French1
    • German1
    • Greek1
    • Italian1
    • Portuguese1
    • Spanish1
    • Swedish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 233 KB
    Date 4/1/02
    Description
    None
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 284.9 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /