USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XULM06031H60 Picture
Discontinued

XULM06031H60

Schneider Eletric XULM06031H60 Picture
Discontinued
XULM06031H60

photo-electric sensor - XUL - reflex - kit - Sn 6m - 24..240VAC/DC - cable 2m

Show more characteristics
XULM06031H60XULM06031H60  has not been replaced. Please contact your customer care center for more information.
  • Price*
    112.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application tertiary sector
    electronic sensor type
    Photo-electric sensor
    product specific application
    Access detection
    sensor name
    XUL
    sensor design
    Compact
    material
    Plastic
    detection system
    Reflex
    emission
    Infrared
    [Sn] nominal sensing distance
    19.69 ft (6 m) with reflector 50 x 50 mm
    wiring technique
    5-wire
    cable length
    6.56 ft (2 m)
    sale per indivisible quantity
    1
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    type of output signal
    Discrete
    output type
    Relay
    discrete output function
    1 C/O
    output function governance
    Light
    electrical connection
    Cable
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    0.24 in (6 mm)
    status LED
    Output state 1 LED yellow)
    supply circuit type
    AC/DC
    [Us] rated supply voltage
    20...240 V AC/DC
    supply voltage limits
    20…264 V AC/DC
    output voltage
    <= 250 V AC
    switching capacity in mA
    0.5 A cos φ = 0.4 for 0.5 million cycles at 1 operating cycle per second at 250 V)
    2 A cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
    switching frequency
    <= 20 Hz
    maximum power consumption in W
    2 W
    maximum delay first up
    60 ms
    maximum delay response
    25 ms
    maximum delay recovery
    25 ms
    electrical durability
    500000 cycles 500 mA 0.4 60 cyc/mn 250 V
    500000 cycles 2000 mA 1 60 cyc/mn 250 V
    depth
    1.77 in (45 mm)
    height
    2.76 in (70 mm)
    width
    0.71 in (18 mm)
    net weight
    0.66 lb(US) (0.3 kg)
    Environment
    product certifications
    CE
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 2 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    20 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 IEC 60529 indoor use)
    Ordering and shipping details
    Category
    22481-SENSORS, PHOTOELECTRIC
    Discount Schedule
    DS2
    GTIN
    00785901446033
    Package weight(Lbs)
    0.63 lb(US) (0.284 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • Dutch1
    • French2
    • German1
    • Greek1
    • Italian1
    • Portuguese1
    • Spanish1
    • Swedish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    XULM06031H60 Photo-electric sensors for flow control (Version 06)
    Description
    Characteristics, setting-up procedure.
    Size pdf
    Size 16.8 MB
    Date 7/1/13
    Description
    Characteristics, setting-up procedure.
    Size pdf
    Size 195.5 KB
    Date 4/1/02
    Description
    Photo-electric sensor access control
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 284.9 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /