USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XU
Schneider Eletric XULM06031H7H60 Picture
Discontinued

XULM06031H7H60

Schneider Eletric XULM06031H7H60 Picture
Discontinued
XULM06031H7H60

photo-electric sensor - XUL - reflex - 24..240VAC/DC - cable 2m

Show more characteristics
XULM06031H7H60  has not been replaced. Please contact your customer care center for more information.
  • Price*
    144.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUL
    sensor design
    Compact
    detection system
    Reflex
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    AC/DC
    wiring technique
    5-wire
    discrete output function
    1 NC
    electrical connection
    Cable
    emission
    Infrared reflex
    [Sn] nominal sensing distance
    19.69 ft (6 m) reflex need reflector XUZC80
    Complementary
    enclosure material
    ABS
    lens material
    PMMA
    maximum sensing distance
    29.53 ft (9 m) with reflector Ø 80 mm
    output type
    Relay
    add on output
    Without
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    0.24 in (6 mm)
    status LED
    1 LEDoutput state
    [Us] rated supply voltage
    24...240 V AC/DC
    supply voltage limits
    20…264 V AC/DC
    output voltage
    <= 250 V
    switching capacity in mA
    <= 100 mA overload and short-circuit protection)
    switching frequency
    <= 20 Hz
    current consumption
    <= 40 mA no-load
    maximum delay first up
    60 ms
    maximum delay response
    25 ms
    maximum delay recovery
    25 ms
    setting-up
    Without sensitivity adjustment
    electrical durability
    500000 cycles 1 60 cyc/mn 250 V
    500000 cycles 0.4 60 cyc/mn 250 V
    Environment
    product certifications
    CE
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    7 gn +/- 2 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    20 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP67 IEC 60529
    IP671 NF C 20-010
    Ordering and shipping details
    Category
    18407-WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    03389110473742
    Package weight(Lbs)
    0.65 lb(US) (0.293 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • Dutch1
    • French2
    • German1
    • Greek1
    • Italian1
    • Portuguese1
    • Spanish1
    • Swedish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    XULM06031H60 Photo-electric sensors for flow control (Version 06)
    Description
    Characteristics, setting-up procedure.
    Size pdf
    Size 16.8 MB
    Date 7/1/13
    Description
    Characteristics, setting-up procedure.
    Size pdf
    Size 195.5 KB
    Date 4/1/02
    Description
    Photo-electric sensor access control
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 284.9 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /