Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Preventa XU
Schneider Eletric XUSLDMQ6A1200R Picture
Discontinued

XUSLDMQ6A1200R

Schneider Eletric XUSLDMQ6A1200R Picture
Discontinued
XUSLDMQ6A1200R

safety light curtains receiver type 4 - for finger protection - 1200 mm

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
XUSLDMQ6A1200R  has not been replaced. Please contact your customer care center for more information.
  • 3,193.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety light curtains receiver type 4
    series name
    Universal
    device short name
    XUSLDM
    product compatibility
    XUSLDMQ6A1200
    output type
    2 safety outputs OSSD solid-state PNP (NO) short-circuit protection)
    1 auxiliary output solid-state PNP/NPN
    product specific application
    For finger protection
    minimum object diameter for detection
    0.55 in (14 mm)
    [Sn] nominal sensing distance
    9.84 ft (3 m) with PDM
    0.98…22.97 ft (0.3…7 m)
    height protected
    47.24 in (1200 mm)
    number of beams
    120
    Complementary
    detection system
    Transmitter-receiver system
    response time
    32 ms normal
    53 ms slow
    [EAA] effective aperture angle
    2.5 ° at 3 m
    [Us] rated supply voltage
    24 V DC +/- 20 %)against reverse polarity
    [Ie] rated operational current
    2 A
    current consumption
    450 mA no-load
    1.8 A with maximum load
    output current limits
    100 mA auxiliary output
    625 mA safety outputs OSSD
    output voltage
    24 V
    output circuit type
    DC
    monitoring act of of relay MPCE/EDM
    50 mA
    local signalling
    4 LEDs stop, run, interlock, ECS/B Blanking or FB (Floating Blanking)
    electrical connection
    1 female connector M12, 8 pins
    marking
    CE
    material
    Aluminium casing
    20 % fibre glass impregnated nylon end caps
    fixing mode
    End brackets
    Environment
    standards
    EN/IEC 61496-1
    EN/IEC 61496-2
    OSHA 1910-212
    EMC 2004/108/EC
    EN/IEC 61496-1-2 for type 4 ESPE
    ANSI/RIA R15.06
    OSHA 1910-217C
    ROHS directive 2002/95/EC
    ANSI B11:19-1990
    Machinery directive 2006/42/EC
    Work equipment directive 2009/104/EC
    product certifications
    TÜV
    CSA
    UL
    ambient air temperature for operation
    14…131 °F (-10…55 °C)
    ambient air temperature for storage
    -13…167 °F (-25…75 °C)
    relative humidity
    0…95 % without condensation
    IP degree of protection
    IP65
    shock resistance
    10 gn 16 ms IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm 10…55 Hz)IEC 61496-1
    Ordering and shipping details
    Category
    22455-LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 137.6 KB
    Date 11/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /