Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Preventa XU
Schneider Eletric XUSLDSQ6A0920 Picture
Discontinued

XUSLDSQ6A0920

Schneider Eletric XUSLDSQ6A0920 Picture
Discontinued
XUSLDSQ6A0920

safety light curtain segments type 4 - XUSLDS - for finger protection - 920 mm

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
XUSLDSQ6A0920  has not been replaced. Please contact your customer care center for more information.
  • 2,995.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Preventa Safety detection
    series name
    Advanced
    product or component type
    Safety light curtain segments type 4
    device short name
    XUSLDS
    product specific application
    For finger protection
    minimum object diameter for detection
    0.55 in (14 mm)
    height protected
    36.22 in (920 mm)
    number of beams
    92
    Complementary
    product compatibility
    XUSLDM
    detection system
    Transmitter-receiver system
    response time
    32 ms four segments
    32 ms three segments
    32 ms two segments
    kit composition
    1 receiver(s)
    1 transmitter(s)
    2 sets of 2 brackets with fixings
    electrical connection
    Flying lead with 1 female connector M12 4 pins receiver
    Flying lead with 1 female connector M12 4 pins transmitter
    net weight
    10.25 lb(US) (4.65 kg)
    Ordering and shipping details
    Category
    22455-LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    GTIN
    03389119032261
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English2
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.6 MB
    Date 2/1/08
    prp.document.label.format pdf
    Size 3.7 MB
    Date 2/1/08
    prp.document.label.format pdf
    Size 3.6 MB
    Date 2/1/08
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 137.6 KB
    Date 11/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /