USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XU
Schneider Eletric XUSLDSY5A1040 Picture
Discontinued

XUSLDSY5A1040

Schneider Eletric XUSLDSY5A1040 Picture
Discontinued
XUSLDSY5A1040

safety light curtain segments type 4 - XUSLDS - for hand protection - 1040 mm

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
XUSLDSY5A1040  has not been replaced. Please contact your customer care center for more information.
  • Price*
    2,530.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    series name
    Advanced
    product or component type
    Safety light curtain segments type 4
    device short name
    XUSLDS
    product specific application
    For hand protection
    minimum object diameter for detection
    1.18 in (30 mm)
    height protected
    40.94 in (1040 mm)
    number of beams
    52
    Complementary
    product compatibility
    XUSLDM
    detection system
    Transmitter-receiver system
    response time
    23 ms four segments
    23 ms three segments
    23 ms two segments
    kit composition
    1 receiver(s)
    1 transmitter(s)
    2 sets of 2 brackets with fixings
    electrical connection
    Flying lead with 1 female connector M12 4 pins receiver
    Flying lead with 1 female connector M12 4 pins transmitter
    net weight
    11.44 lb(US) (5.19 kg)
    Ordering and shipping details
    Category
    22455-LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    GTIN
    03389119032681
    Package weight(Lbs)
    10.65 lb(US) (4.830 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English2
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    XUSLB/XUSLDM Safety Light Curtain (Version 00)
    Description
    The XUSLB/XUSLDM system is for use where personnel protection is required.
    Size pdf
    Size 3.6 MB
    Date 2/1/08
    Description
    The XUSLB/XUSLDM system is for use where personnel protection is required.
    Size pdf
    Size 3.7 MB
    Date 2/1/08
    Size pdf
    Size 3.6 MB
    Date 2/1/08
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /