USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Preventa XU
Schneider Eletric XUSLZWB0880 Picture
Discontinued

XUSLZWB0880

Schneider Eletric XUSLZWB0880 Picture
Discontinued
XUSLZWB0880

lexan protective covers for transmitter-receiver pair - 910 mm

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
XUSLZWB0880  has not been replaced. Please contact your customer care center for more information.
  • Price*
    310.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part category
    Protection accessories
    accessory / separate part type
    Protective cover
    accessory / separate part designation
    Lexan protective covers for transmitter-receiver pair
    product compatibility
    XUSLDM...0880
    XUSLB...0880
    accessory / separate part destination
    Safety light curtain type 4
    height
    35.83 in (910 mm)
    quantity per set
    Set of 2
    Complementary
    material
    Lexan
    sensing distance reduction coefficient
    0.91 Sn
    net weight
    1.81 lb(US) (0.821 kg)
    Environment
    resistance to chemical agents
    Not resistant against esters
    Limited resistant against alcohols
    Acids
    Not resistant against amines
    Aliphatic hydrocarbons
    Limited resistant against greases and oil
    Limited resistant against silicone oils and greases without alkaline products
    Not resistant against ketones
    Not resistant against halogenated hydrocarbons
    Limited resistant against alkalis
    Not resistant against silicone oils and greases containing alkaline products
    Limited resistant against detergents and cleaners
    Not resistant against aromatic hydrocarbons
    Not resistant against detergents and cleaners containing alkaline products
    ambient air temperature for operation
    32…131 °F (0…55 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    Ordering and shipping details
    Category
    22455-LIGHT CURTAINS - XUSL
    Discount Schedule
    DS2
    GTIN
    03389119033619
    Package weight(Lbs)
    0.79 lb(US) (0.360 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /